SANDVIK CoroTurn SL Quick Change Adaptor

SANDVIK CoroTurn SL Quick Change Adaptor
[Specifications]
・Type: Boring bar holder
・External or internal machining: Internal machining
・Cutting Direction: Neutral
・Coolant: Yes
・eClass-5.1: 21010903

[Features]
・Modular system of adapters and cutting heads
・For internal turning, grooving, threading, boring and multi-task machining
・For hole diameters down to 20 mm
・For machining in turning centers, lathes and multi-task machines
・CoroTurn SL cutting heads feature precision coolant nozzles for improved chip control and process security
・Quick change cutting heads as an option – easy-to-adjust cutting head for more flexible production

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

570801758080

Part Number
570801758080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,053.15 €

1 5 Days

Loading...

  1. 1

Basic information

Cutting Direction Neutral Shank diameter 65 | 80 Customs tariff — weight(kg) 1.1
Bracket: F dimension n/a Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 Bracket: L dimension 17 eClass-5.1 21010903
Coolant Yes Type Boring bar holder External or internal machining Internal machining
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE Bracket: Min. hole diameter n/a

This page is SANDVIK CoroTurn SL Quick Change Adaptor, part number 570801758080.
You can find the detail information about specifications and dimensions on part number 570801758080.

Tech Support