Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CXS0606030TC05 |
CXS0608030TC05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Drilling range Dc min - max | |
---|---|---|---|---|---|---|
599.23 € | 1 | 5 Days | 6 | ø 6.00 mm | ||
599.23 € | 1 | 5 Days | 8 | ø 8.00 mm |
Loading...
Overall Length L1 | 51 | Shank diameter | 6 | Processing type | Finishing - bore tolerance IT6 |
---|---|---|---|---|---|
Holder: Adjustment angle | 92° | Cooling lubricant | Yes | Customs tariff weight(kg) | 0.02 |
Customs tariff weight unit | kg | eClass-5.1 | 21010901 | Holder: Clamping technology | Screw clamping system |
Type | Boring bar for fine boring head | Manufacturer | SANDVIK COROMANT | Holder: WPL type | TC* |
Customs tariff weight Pro | 1 | Customs tariff article number | 82076030 | Customs tariff country of origin | DE |
Holder: WPL size | 5 |