Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    SANDVIK Cylindrical Shank to CoroTurn SL Adaptor

    SANDVIK Cylindrical Shank to CoroTurn SL Adaptor

    Part number:

    Still undefined. 7 possible part numbers found.
      Quantity:

      Part number list

      Number of items

      Minimum Machining Diameter

      Overall Length L1

      Shank diameter

      Customs tariff — weight

      (kg)

      Bracket: F dimension

      Groove for EasyFix clamping system

      Minimum order quantity
      19.9898
      106.934
      15.88 | 16
      0.3
      n/a
      Yes
      1 pieces
      24.9936
      132.08
      19.05 | 20
      0.6
      n/a
      Yes
      1 pieces
      40.005
      221.996
      31.75 | 32
      2.5
      n/a
      No
      1 pieces
      50.0126
      273.05
      38.1 | 40
      4.5
      n/a
      No
      1 pieces
      50.8
      329.9968
      40 | 44.45
      3.691
      22.352
      No
      1 pieces
      54.99
      373.888
      40 | 50.8
      5.4
      5.41
      No
      1 pieces
      63.98
      475.996
      40 | 63.5
      11.116
      11.7602
      No
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      650.38 €
      ( 773.95 € )
      5 working days
      729.31 €
      ( 867.88 € )
      5 working days
      817.00 €
      ( 972.23 € )
      5 working days
      998.23 €
      ( 1,187.89 € )
      5 working days
      1,138.54 €
      ( 1,354.86 € )
      5 working days
      1,233.54 €
      ( 1,467.91 € )
      5 working days
      1,404.54 €
      ( 1,671.40 € )
      5 working days

      More Information

      Basic information

      [Specifications]
      ・Type: Boring bar
      ・Cutting Direction: Neutral
      ・External or internal machining: Internal machining
      ・Coolant: Yes
      ・eClass-5.1: 21010903