Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Tool-side mount/coupling size | Holder: L dimension | Machine-side mount/coupling size | Type | |
---|---|---|---|---|---|---|---|---|---|
689.85 € | 1 | Quote | 5.5 | Coromant Capto C10 | LF = 140.00 | Coromant Capto C10 | Extending element | ||
1,172.15 € | 1 | Quote | 10.4 | Coromant Capto C10 | LF = 200.00 | Coromant Capto C10 | Extending element | ||
- | 1 | 5 Days | 0.196 | Coromant Capto C3 | 35 | Coromant Capto C3 | Extending element | ||
- | 1 | 5 Days | 0.326 | Coromant Capto C3 | LF = 60.00 | Coromant Capto C3 | Extending element | ||
- | 1 | 5 Days | 0.46 | Coromant Capto C3 | LF = 80.00 | Coromant Capto C3 | Extending element | ||
- | 1 | 5 Days | 0.5 | Coromant Capto C3 | LF = 95.00 | Coromant Capto C3 | Extending element | ||
- | 1 | 5 Days | 0.4 | Coromant Capto C4 | 40 | Coromant Capto C4 | Extending element | ||
- | 1 | 5 Days | 0.516 | Coromant Capto C4 | LF = 60.00 | Coromant Capto C4 | Extending element | ||
- | 1 | 5 Days | 0.7 | Coromant Capto C4 | LF = 80.00 | Coromant Capto C4 | Extending element | ||
- | 1 | 5 Days | 1 | Coromant Capto C4 | LF = 120.00 | Coromant Capto C4 | Extending element | ||
- | 1 | 5 Days | 0.891 | Coromant Capto C5 | 50 | Coromant Capto C5 | Extending element | ||
- | 1 | 5 Days | 1.1 | Coromant Capto C5 | LF = 80.00 | Coromant Capto C5 | Extending element | ||
- | 1 | 5 Days | 1.3 | Coromant Capto C5 | LF = 100.00 | Coromant Capto C5 | Extending element | ||
- | 1 | 5 Days | 2 | Coromant Capto C5 | LF = 150.00 | Coromant Capto C5 | Extending element | ||
- | 1 | 5 Days | 0.734 | Coromant Capto C5 | 50 | Coromant Capto C5 | Reducing element | ||
- | 1 | 5 Days | 1.3 | Coromant Capto C6 | 60 | Coromant Capto C6 | Extending element | ||
- | 1 | 5 Days | 2.32 | Coromant Capto C6 | LF = 100.00 | Coromant Capto C6 | Extending element | ||
- | 1 | 5 Days | 3.3 | Coromant Capto C6 | LF = 140.00 | Coromant Capto C6 | Extending element | ||
- | 1 | 5 Days | 3.8 | Coromant Capto C6 | LF = 185.00 | Coromant Capto C6 | Extending element | ||
- | 1 | 5 Days | 1.359 | Coromant Capto C6 | 60 | Coromant Capto C6 | Reducing element | ||
- | 1 | 5 Days | 2.42 | Coromant Capto C8 | 65 | Coromant Capto C8 | Extending element | ||
- | 1 | 5 Days | 3.44 | Coromant Capto C8 | LF = 100.00 | Coromant Capto C8 | Extending element | ||
- | 1 | 5 Days | 4.58 | Coromant Capto C8 | LF = 125.00 | Coromant Capto C8 | Extending element | ||
- | 1 | 5 Days | 7.1 | Coromant Capto C8 | LF = 200.00 | Coromant Capto C8 | Extending element | ||
- | 1 | 5 Days | 2.41 | Coromant Capto C8 | 65 | Coromant Capto C8 | Reducing element |
Loading...
Cutting Direction | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Coolant | Yes - through center | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |