Configure

SANDVIK Coromant Capto to CoroBore 826 Tool Body

SANDVIK Coromant Capto to CoroBore 826 Tool Body

Part number:

Still undefined. 15 possible part numbers found.
Quantity:

Part number list

Number of items

Minimum Machining Diameter

Overall Length L1

Other designs

Processing type

Holder: Adjustment angle

Customs tariff weight

(kg)

Machine-side holder size / Coupling size

Holder: Min. bore diameter

Holder: F-dimension

Tool-side holder size/ Coupling size

Holder: Clamping technology

Thread range min. - max.

Drilling range Dc min - max

Type

Minimum order quantity
35.45
31
BD1 = 32.00 mm
Finishing - bore tolerance IT6
92°
0.27
Coromant Capto C3
-
WF = 11.00
Holder B
Screw clamping system
AACA
ø 35.45 - 38.55 mm
Fine boring head
1 pieces
38.45
31
BD1 = 32.00 mm
Finishing - bore tolerance IT6
92°
0.27
Coromant Capto C3
-
WF = 12.50
Holder B
Screw clamping system
AACB
ø 38.45 - 41.55 mm
Fine boring head
1 pieces
41.45
31
BD1 = 32.00 mm
Finishing - bore tolerance IT6
92°
0.27
Coromant Capto C3
-
WF = 14.00
Holder B
Screw clamping system
AACC
ø 41.45 - 44.55 mm
Fine boring head
1 pieces
44.45
39
BD1 = 40.00 mm
Finishing - bore tolerance IT6
92°
0.55
Coromant Capto C4
-
WF = 15.50
Holder B
Screw clamping system
AADA
ø 44.45 - 47.55 mm
Fine boring head
1 pieces
47.45
39
BD1 = 40.00 mm
Finishing - bore tolerance IT6
92°
0.55
Coromant Capto C4
-
WF = 17.00
Holder B
Screw clamping system
AADB
ø 47.45 - 51.55 mm
Fine boring head
1 pieces
51.45
39
BD1 = 40.00 mm
Finishing - bore tolerance IT6
92°
0.55
Coromant Capto C4
-
WF = 18.50
Holder B
Screw clamping system
AADC
ø 51.45 - 55.55 mm
Fine boring head
1 pieces
55.35
43
BD1 = 50.00 mm
Finishing - bore tolerance IT6
92°
1.03
Coromant Capto C5
-
WF = 18.00
Holder C
Screw clamping system
AAEA
ø 55.35 - 61.65 mm
Fine boring head
1 pieces
61.35
43
BD1 = 50.00 mm
Finishing - bore tolerance IT6
92°
1.03
Coromant Capto C5
-
WF = 21.00
Holder C
Screw clamping system
AAEB
ø 61.35 - 67.65 mm
Fine boring head
1 pieces
67.35
43
BD1 = 50.00 mm
Finishing - bore tolerance IT6
92°
1.03
Coromant Capto C5
-
WF = 24.00
Holder C
Screw clamping system
AAEC
ø 67.35 - 73.65 mm
Fine boring head
1 pieces
73.35
55
BD1 = 63.00 mm
Finishing - bore tolerance IT6
92°
1.9
Coromant Capto C6
-
WF = 27.00
Holder C
Screw clamping system
AAFA
ø 73.35 - 79.65 mm
Fine boring head
1 pieces
79.35
55
BD1 = 63.00 mm
Finishing - bore tolerance IT6
92°
1.9
Coromant Capto C6
-
WF = 30.00
Holder C
Screw clamping system
AAFB
ø 79.35 - 85.65 mm
Fine boring head
1 pieces
85.35
55
BD1 = 63.00 mm
Finishing - bore tolerance IT6
92°
1.9
Coromant Capto C6
-
WF = 33.00
Holder C
Screw clamping system
AAFC
ø 85.35 - 91.65 mm
Fine boring head
1 pieces
-
66
BD1 = 85.00 mm
Finishing - bore tolerance IT7
-
0.1
Coromant Capto C6
ø 91.35 - 112.65 mm
WF = 10.82
CB826-S20
-
-
-
Adapter
1 pieces
-
66
BD1 = 105.00 mm
Finishing - bore tolerance IT7
-
0.1
Coromant Capto C6
ø 112.35 - 133.65 mm
WF = 21.32
CB826-S20
-
-
-
Adapter
1 pieces
-
66
BD1 = 125.00 mm
Finishing - bore tolerance IT7
-
0.1
Coromant Capto C6
ø 133.35 - 154.65 mm
WF = 31.82
CB826-S20
-
-
-
Adapter
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,417.69 €
( 1,687.05 € )
5 working days
1,417.69 €
( 1,687.05 € )
5 working days
1,417.69 €
( 1,687.05 € )
5 working days
1,577.00 €
( 1,876.63 € )
5 working days
1,577.00 €
( 1,876.63 € )
5 working days
1,577.00 €
( 1,876.63 € )
5 working days
1,664.69 €
( 1,980.98 € )
5 working days
1,664.69 €
( 1,980.98 € )
5 working days
1,664.69 €
( 1,980.98 € )
5 working days
1,840.08 €
( 2,189.70 € )
5 working days
1,840.08 €
( 2,189.70 € )
5 working days
1,840.08 €
( 2,189.70 € )
5 working days
1,198.46 €
( 1,426.17 € )
5 working days
1,198.46 €
( 1,426.17 € )
5 working days
1,198.46 €
( 1,426.17 € )
5 working days

More Information

Basic information

[Specifications]
・Type: Adapter, Fine boring head
・Overall Length L1: 31, 39, 43, 55, 66
・eClass-5.1: 21021105

[Features]
・Very good surface quality
・Excellent surface finish with wiper inserts
・Close hole tolerances of IT6
・Flexible solution linking to any machine interface
・Easy ordering: Order with one code, get a complete tool assembly