SANDVIK Coromant Capto to CoroBore XL Damped Tool Body

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C8R822XLA33F410
C10R822XLA33F560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length L1 Other designs Customs tariff weight
(kg)
Machine-side holder size / Coupling size

6,514.08 €

1 5 Days 410OAH = 80.00 mm / OAW = 120.00 mm18.7Coromant Capto C8

6,856.08 €

1 Quote 560OAH = 100.00 mm / OAW = 120.00 mm21.2Coromant Capto C10

Loading...

  1. 1

Basic information

Cutting Direction Neutral Processing type Roughing and finishing operations - bore tolerance IT6 /IT9 Cooling lubricant Yes - through center
Customs tariff weight unit kg Tool-side holder size/ Coupling size DCON = 33.00 mm eClass-5.1 21021105
Type Vibration-damped boring adapter Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 84661038 Customs tariff country of origin DE

Tech Support