SANDVIK HSK to Fine Boring Head Adaptor

SANDVIK HSK to Fine Boring Head Adaptor
[Specifications]
・Type: Fine boring head
・Cutting Direction: Neutral
・Processing type: Finishing-bore tolerance IT6
・Cooling lubricant: Yes
・eClass-5.1: 21021104

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39241037A10012076B
39241037A6312063B
39241037A6316085A
39241037A6320100A
39241037B6312090B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length L1 Shank diameter Holder: L-dimension Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max

1,610.62 €

1 5 Days 76100522.7HSK 100 - Shape A/Cø 12.00 mmø 3.00 - 26.00 mm

1,471.77 €

1 5 Days 6363391.12HSK 63 - Shape A/Cø 12.00 mmø 3.00 - 26.00 mm

1,471.77 €

1 5 Days 8563261.8HSK 63 - Shape A/Cø 16.00 mmø 3.00 - 32.00 mm

1,471.77 €

1 5 Days 10063283HSK 63 - Shape A/Cø 20.00 mmø 3.00 - 36.00 mm

1,840.08 €

1 5 Days 9063661.48HSK 63 - Shape A/Cø 12.00 mmø 3.00 - 26.00 mm

Loading...

  1. 1

Basic information

Minimum Machining Diameter 3 Cutting Direction Neutral Processing type Finishing - bore tolerance IT6
Cooling lubricant Yes Customs tariff weight unit kg eClass-5.1 21021104
Type Fine boring head Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 84669360 Customs tariff country of origin DE

Tech Support