Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
393CGP200372 |
393CGP200672 |
393CGP200872 |
393CGP201072 |
393CGP201272 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Holder: L-dimension | Cooling lubricant | Customs tariff weight (kg) | Tool-side holder size/ Coupling size | |
---|---|---|---|---|---|---|---|---|
235.39 € | 1 | 5 Days | LSC = 28.00 | Yes | 0.134 | DCONWS = 3.00 mm | ||
235.39 € | 1 | 5 Days | - | - | 0.1 | - | ||
235.39 € | 1 | 5 Days | - | - | 0.1 | - | ||
200.00 € | 1 | 5 Days | - | - | 0.1 | - | ||
200.00 € | 1 | 5 Days | - | - | 0.1 | - |
Loading...
Overall length l1 / l21(mm) | 72 | Machine-side holder size / Coupling size | DCONMS = 20.00 mm | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21029110 | Type | Cylindrical clamping sleeve | Manufacturer | SANDVIK COROMANT |
Customs tariff weight Pro | 1 | Customs tariff article number | 84661020 | Customs tariff country of origin | DE |