SANDVIK Nest

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1543830
1543831
26022390
26022391
26022392
26022393
2607830M
2607831M
2622834
2622835
2622836
2622838
2622839
26228721
262.2-873-1
2651832
2651834
2651835
2652834
2652835
2652836
2652837
2652838
2652839
26528601
26528721
26528731
2654830
2654831
2802304
280.2-300
280.6-308
2822310
2822312
2822313
2822316
2822318
2822320
2822370
2822372
2832332
2851356
2852336
2852340
2852342
2852343
2852346
2852348
2852349
2852350
2852351
2852352
285.1-354
360LCA19
360LCA28
360RCA19
360RCA28
5321036011H
5321036021H
532104601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Milling cutter diameter Dc
(mm)
Customs tariff weight
(kg)
Customs tariff — weight per Milling tool: Holder size Dmm
(mm)
Milling tool: Holder type Customs tariff weight unit Customs tariff — weight unit Miller diameter Dc
(mm)
Customs tariff — item number Milling cutter tool: Chuck type Milling tool pitch eClass-5.1 Number of cutting edges Milling application Milling cutter type Manufacturer Customs tariff weight Pro Customs tariff — country of origin Customs tariff article number Milling cutter tool: Chuck size D mm
(mm)
Max. drilling depth Insert holder or coupling size Customs tariff country of origin

-

1 5 Days --0.017---kg-----21019107---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.017---kg-----21019107---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.033---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.032---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.031---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.032---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.048---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.047---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.017---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.017---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.047---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --5.8---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --6---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.039---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.038---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.015---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.014---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.014---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.011---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.011---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.013---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.013---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.012---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.012---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.046---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.04---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.041---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.026---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.026---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.039---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.028---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.035---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.023---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.032---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.033---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.024---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.034---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.032---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.028---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.039---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.03---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.04---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.027---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.029---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.04---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.04---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.027---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.038---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.038---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.037---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.037---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.033---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.031---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days 0.255n/a-1---kg-84669360n/an/a21010903-AccessoriesCoroMill 360, high-performance face milling cutterSANDVIK Coromant-DE-n/a-19-

-

1 5 Days 0.23n/a-1---kg-84669360n/an/a21010903-AccessoriesCoroMill 360, high-performance face milling cutterSANDVIK Coromant-DE-n/a-28-

-

1 5 Days 0.254n/a-1---kg-84669360n/an/a21010903-AccessoriesCoroMill 360, high-performance face milling cutterSANDVIK Coromant-DE-n/a-19-

-

1 5 Days 0.229n/a-1---kg-84669360n/an/a21010903-AccessoriesCoroMill 360, high-performance face milling cutterSANDVIK Coromant-DE-n/a-28-

-

1 5 Days --0.042---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.002---kg-----21019106---SANDVIK COROMANT1-84669360---DE

-

1 5 Days --0.047---kg-----21019106---SANDVIK COROMANT1-84669360-variable-DE

Loading...

Tech Support