SANDVIK ISO 7388-1 to Arbor with Driving Screws Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
I40X10032045
I40X22040050
I40X32063070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size

534.92 €

1 5 Days 1LF = 45.00LB1 = 24.50X10

589.00 €

1 5 Days 1.15LF = 50.00LB1 = 29.50X22

711.77 €

1 5 Days 1.9LF = 70.00LB1 = 50.50X32

Loading...

  1. 1

Basic information

Coolant Yes Other designs BD2 = 63.50 mm Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84669360 Machine chuck / socket size Steep taper 40 - ISO 7388-1 ( DIN 69871-ADB )
eClass-5.1 21021104 Bracket: Design Neutral Type Steep taper mounting
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support