Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Holder: Design | Cooling lubricant | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | eClass-5.1 | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | - | - | 0.004 | - | - | 21029112 | 73181558 | ||
- | 1 | 5 Days | - | - | 0.008 | - | - | 21029112 | 73209010 | ||
- | 1 | 5 Days | - | - | 0.003 | - | - | 21029112 | 73181558 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M12 | MAS-BT 30 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M12 | MAS-BT 30 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M12 | MAS-BT 30 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 60° | Yes | 0 | M12 | MAS-BT 30 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 60° | Yes | 0 | M12 | MAS-BT 30 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M16 | MAS-BT 40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M16 | MAS-BT 40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 60° | Yes | 0 | M16 | MAS-BT 40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | Yes | 0 | M16 | MAS-BT 40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | Yes | 0 | M16 | MAS-BT 40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | Yes | 0 | M16 | MAS-BT 40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 90° | Yes | 0 | M16 | MAS-BT 40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M24 | MAS-BT 50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 60° | Yes | 0 | M24 | MAS-BT 50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | Yes | 0 | M24 | MAS-BT 50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 90° | Yes | 0 | M24 | MAS-BT 50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 90° | Yes | 0 | M24 | MAS-BT 50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | No | 0 | M12 | MAS-BT 30 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 60° | No | 0 | M12 | MAS-BT 30 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | No | 0 | M16 | MAS-BT 40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 60° | No | 0 | M16 | MAS-BT 40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 90° | No | 0 | M16 | MAS-BT 40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | No | 0 | M24 | MAS-BT 50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | No | 0 | M24 | MAS-BT 50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 60° | No | 0 | M24 | MAS-BT 50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 90° | No | 0 | M24 | MAS-BT 50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 2.5 | M16 | ISO-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M16 | ISO-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M16 | ISO-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | Yes | 0 | M16 | ISO-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | Yes | 0 | M16 | ISO-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | Yes | 0 | M16 | ISO-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | Yes | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | Yes | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 90° | Yes | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 50° | No | 0.037 | M12 | ISO-30 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | No | 0 | M16 | ISO-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | No | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | No | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | No | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | No | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 90° | No | 0 | M24 | ISO-50 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M16 | CAT-V-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | 5/8-11 UNC | CAT-V-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | 5/8-11 UNC | CAT-V-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | 5/8-11 UNC | CAT-V-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M16 | CAT-V-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | 5/8-11 UNC | CAT-V-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M16 | CAT-V-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | 5/8-11 UNC | CAT-V-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | 5/8-11 UNC | CAT-V-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 45° | Yes | 0 | M16 | CAT-V-40 | 21021104 | 84669360 | ||
- | 1 | 5 Days | Tightening angle 75° | Yes | 0 | 5/8-11 UNC | CAT-V-40 | 21021104 | 84669360 |
Loading...
Customs tariff weight unit | kg | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |