Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coolant | Holder: Design | Customs tariff goods number | Holder: L-dimension | Overall length l1 / l21 (mm) | Cooling lubricant | Customs tariff weight (kg) | Groove for EasyFix clamping system | Machine-side holder size / Coupling size | Tool-side mount/coupling size | Holder: F dimension | Total length l1 / l21 (mm) | Tool-side holder size/ Coupling size | Holder: L dimension | eClass-5.1 | Holder: Clamping technology | Machine-side mount/coupling size | Internal or external machining | Type | Customs tariff weight Pro | Customs tariff weight per | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 0.43 | Yes | - | ø 32.00 mm | - | LF = 128 | - | Variable | 21021105 | Cylindrical sleeve | ø 40.00 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 1.1 | Yes | - | ø 32.00 mm | - | LF = 128 | - | Variable | 21021105 | Cylindrical sleeve | ø 50.00 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 0.84 | Yes | - | ø 40.00 mm | - | LF = 160 | - | Variable | 21021105 | Cylindrical sleeve | ø 50.00 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 1.9 | Yes | - | ø 32.00 mm | - | LF = 128 | - | Variable | 21021105 | Cylindrical sleeve | ø 60.00 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 1.9 | Yes | - | ø 40.00 mm | - | LF = 160 | - | Variable | 21021105 | Cylindrical sleeve | ø 60.00 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 1.3 | Yes | - | ø 50.00 mm | - | LF = 200 | - | Variable | 21021105 | Cylindrical sleeve | ø 60.00 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 0.33 | Yes | - | Ø 31.75 mm | - | LF = 127 | - | Variable | 21021105 | Cylindrical sleeve | Ø 38.10 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 1.2 | Yes | - | Ø 31.75 mm | - | LF = 127 | - | Variable | 21021105 | Cylindrical sleeve | Ø 50.80 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 1 | Yes | - | Ø 38.10 mm | - | LF = 152.4 | - | Variable | 21021105 | Cylindrical sleeve | Ø 50.80 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 2.3 | Yes | - | Ø 31.75 mm | - | LF = 127 | - | Variable | 21021105 | Cylindrical sleeve | Ø 63.50 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 2.3 | Yes | - | Ø 38.10 mm | - | LF = 152.4 | - | Variable | 21021105 | Cylindrical sleeve | Ø 63.50 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 1.7 | Yes | - | Ø 63.50 mm | - | LF = 203.2 | - | Variable | 21021105 | Cylindrical sleeve | Ø 63.50 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | No | Neutral | 84661020 | - | - | - | 0.244 | No | - | Ø 06.35 mm | n.a. | 61.0108 | - | Variable | 21021105 | Cylindrical sleeve | Ø 24.99 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | No | Neutral | 84661020 | - | - | - | 0.23 | No | - | Ø 07.90 mm | n.a. | 61.0108 | - | Variable | 21021105 | Cylindrical sleeve | Ø 24.99 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | No | Neutral | 84661020 | - | - | - | 0.223 | No | - | ø 09.50 mm | n.a. | 61.0108 | - | Variable | 21021105 | Cylindrical sleeve | Ø 24.99 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | No | Neutral | 84661020 | - | - | - | 0.198 | No | - | ø 12.70 mm | n.a. | 61.0108 | - | Variable | 21021105 | Cylindrical sleeve | Ø 24.99 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | No | Neutral | 84661020 | - | - | - | 0.147 | No | - | ø 15.88 mm | n.a. | 61.0108 | - | Variable | 21021105 | Cylindrical sleeve | Ø 24.99 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | No | Neutral | 84661020 | - | - | - | 0.111 | No | - | ø 19.05 mm | n.a. | 61.0108 | - | Variable | 21021105 | Cylindrical sleeve | Ø 24.99 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | No | Neutral | 84661020 | - | - | - | 0.617 | No | - | ø 19.05 mm | n.a. | 75.0062 | - | Variable | 21021105 | Cylindrical sleeve | Ø 40.01 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | No | Neutral | 84661020 | - | - | - | 0.49 | No | - | ø 25.40 mm | n.a. | 75.0062 | - | Variable | 21021105 | Cylindrical sleeve | Ø 40.01 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | No | Neutral | 84661020 | - | - | - | 0.299 | No | - | ø 31.75 mm | n.a. | 75.0062 | - | Variable | 21021105 | Cylindrical sleeve | Ø 40.01 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | - | - | - | LSC = 29.00 | 44 | Yes | 0.045 | - | DCONMS = 12.00 mm | - | - | - | DCONWS = 2.90 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 29.00 | 44 | Yes | 0.04 | - | DCONMS = 12.00 mm | - | - | - | DCONWS = 3.80 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 30.00 | 44 | Yes | 0.04 | - | DCONMS = 12.00 mm | - | - | - | DCONWS = 4.80 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 36.00 | 44 | Yes | 0.032 | - | DCONMS = 12.00 mm | - | - | - | DCONWS = 5.80 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 36.00 | 44 | Yes | 0.032 | - | DCONMS = 12.00 mm | - | - | - | DCONWS = 06.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 37.00 | 44 | Yes | 0.029 | - | DCONMS = 12.00 mm | - | - | - | DCONWS = 7.80 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 37.00 | 44 | Yes | 0.029 | - | DCONMS = 12.00 mm | - | - | - | DCONWS = 08.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 37.00 | 54 | Yes | 0.11 | - | DCONMS = 20.00 mm | - | - | - | DCONWS = 06.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 37.00 | 54 | Yes | 0.108 | - | DCONMS = 20.00 mm | - | - | - | DCONWS = 08.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 40.00 | 54 | Yes | 0.102 | - | DCONMS = 20.00 mm | - | - | - | DCONWS = 9.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 45.00 | 54 | Yes | 0.102 | - | DCONMS = 20.00 mm | - | - | - | DCONWS = 10.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 45.00 | 54 | Yes | 0.094 | - | DCONMS = 20.00 mm | - | - | - | DCONWS = 11.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 45.00 | 54 | Yes | 0.094 | - | DCONMS = 20.00 mm | - | - | - | DCONWS = 12.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 48.00 | 54 | Yes | 0.065 | - | DCONMS = 20.00 mm | - | - | - | DCONWS = 15.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 48.00 | 54 | Yes | 0.065 | - | DCONMS = 20.00 mm | - | - | - | DCONWS = 16.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 38.00 | 60 | Yes | 0.163 | - | DCONMS = 25.00 mm | - | - | - | DCONWS = 9.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 40.00 | 60 | Yes | 0.163 | - | DCONMS = 25.00 mm | - | - | - | DCONWS = 10.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 41.00 | 60 | Yes | 0.16 | - | DCONMS = 25.00 mm | - | - | - | DCONWS = 11.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 46.00 | 60 | Yes | 0.16 | - | DCONMS = 25.00 mm | - | - | - | DCONWS = 12.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 48.00 | 60 | Yes | 0.15 | - | DCONMS = 25.00 mm | - | - | - | DCONWS = 15.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 48.00 | 60 | Yes | 0.15 | - | DCONMS = 25.00 mm | - | - | - | DCONWS = 16.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 50.00 | 60 | Yes | 0.1 | - | DCONMS = 25.00 mm | - | - | - | DCONWS = 19.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 50.00 | 60 | Yes | 0.1 | - | DCONMS = 25.00 mm | - | - | - | DCONWS = 20.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 47.00 | 64 | Yes | 0.288 | - | DCONMS = 32.00 mm | - | - | - | DCONWS = 15.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 50.00 | 64 | Yes | 0.248 | - | DCONMS = 32.00 mm | - | - | - | DCONWS = 19.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 56.00 | 64 | Yes | 0.248 | - | DCONMS = 32.00 mm | - | - | - | DCONWS = 22.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 50.00 | 64 | Yes | 0.181 | - | DCONMS = 32.00 mm | - | - | - | DCONWS = 24.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 57.00 | 64 | Yes | 0.181 | - | DCONMS = 32.00 mm | - | - | - | DCONWS = 25.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 40 | - | 0.034 | - | DCONMS = 12.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 40 | - | 0.03 | - | DCONMS = 12.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 40 | - | 0.029 | - | DCONMS = 12.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 40 | - | 0.025 | - | DCONMS = 12.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 40 | - | 0.02 | - | DCONMS = 12.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 52 | - | 0.12 | - | DCONMS = 20.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 52 | - | 0.114 | - | DCONMS = 20.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 52 | - | 0.1 | - | DCONMS = 20.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 52 | - | 0.113 | - | DCONMS = 20.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 52 | - | 0.1 | - | DCONMS = 20.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 52 | - | 0.109 | - | DCONMS = 20.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 |
Loading...
Customs tariff weight unit | kg | Manufacturer | SANDVIK COROMANT | Customs tariff country of origin | DE |
---|
Configure
Basic Attributes
Coolant
Holder: Design
Customs tariff goods number
Holder: L-dimension
Overall length l1 / l21(mm)
Cooling lubricant
Customs tariff weight(kg)
Groove for EasyFix clamping system
Machine-side holder size / Coupling size
Tool-side mount/coupling size
Holder: F dimension
Total length l1 / l21(mm)
Tool-side holder size/ Coupling size
Holder: L dimension
eClass-5.1
Holder: Clamping technology
Machine-side mount/coupling size
Internal or external machining
Type
Customs tariff weight Pro
Customs tariff weight per
Customs tariff article number
Filter by standard shipping days
Optional Attributes