Manufacturer part number: CS060054
Brand: SANDVIK
Price: 15.26 €
Delivery time: 5 Days
Overall length l1 / l21: - mm
Customs tariff weight: 0.003 kg
eClass-5.1: 21019107
Customs tariff article number: 84669360
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CS060054
Customs tariff weight unit | kg | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is SANDVIK Fluid and Gas Item, part number CS060054.
You can find the detail information about specifications and dimensions on part number CS060054.
Part Number |
---|
5692 031-04 |
569201002 |
569202002 |
CS079066 |
CS080066 |
CS095086 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length l1 / l21 (mm) | Customs tariff weight (kg) | eClass-5.1 | Customs tariff article number |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | - | 0.1 | 21029112 | 84669360 | ||
23.77 € | 1 | 5 Days | - | 0.005 | 21029112 | 84669360 | ||
80.00 € | 1 | 5 Days | - | 0.013 | 21029112 | 84669360 | ||
- | 1 | 5 Days | - | 0.002 | 21019107 | 84669360 | ||
15.26 € | 1 | 5 Days | - | 0.003 | 21019107 | 84669360 | ||
- | 1 | 5 Days | - | 0.003 | 21019107 | 84669360 |