Manufacturer part number: 393CGS2511756
Brand: SANDVIK
Price: 250.77 €
Delivery time: Quote
Holder: L-dimension: LSC = 36.00
Overall length l1 / l21: 56 mm
Customs tariff weight: 0.179 kg
Machine-side holder size / Coupling size: DCONMS = 25.00 mm
Tool-side holder size/ Coupling size: DCONWS = 11.70 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
393CGS2511756
Part Number
|
---|
393CGS2511756 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Holder: L-dimension | Overall length l1 / l21 (mm) | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | |
---|---|---|---|---|---|---|---|---|---|
250.77 € | 1 | Quote | LSC = 36.00 | 56 | 0.179 | DCONMS = 25.00 mm | DCONWS = 11.70 mm |
Loading...
Customs tariff weight unit | kg | eClass-5.1 | 21029110 | Type | Cylindrical clamping sleeve |
---|---|---|---|---|---|
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |
This page is SANDVIK Collet, part number 393CGS2511756.
You can find the detail information about specifications and dimensions on part number 393CGS2511756.
Configure
Basic Attributes
Holder: L-dimension
Overall length l1 / l21(mm)
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Tool-side holder size/ Coupling size
Optional Attributes
Part Number |
---|
393CGS2509756 |
393CGS2515756 |
393CGS2519756 |
393CGS3215760 |
393CGS3219760 |
393CGS3224760 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Holder: L-dimension | Overall length l1 / l21 (mm) | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size |
---|---|---|---|---|---|---|---|---|---|
250.77 € | 1 | Quote | LSC = 36.00 | 56 | 0.185 | DCONMS = 25.00 mm | DCONWS = 10.00 mm | ||
250.77 € | 1 | Quote | LSC = 36.00 | 56 | 0.149 | DCONMS = 25.00 mm | DCONWS = 15.70 mm | ||
250.77 € | 1 | Quote | LSC = 45.00 | 56 | 0.099 | DCONMS = 25.00 mm | DCONWS = 19.70 mm | ||
266.15 € | 1 | Quote | LSC = 44.00 | 60 | 0.287 | DCONMS = 32.00 mm | DCONWS = 15.70 mm | ||
266.15 € | 1 | Quote | LSC = 46.00 | 60 | 0.245 | DCONMS = 32.00 mm | DCONWS = 19.70 mm | ||
266.15 € | 1 | Quote | LSC = 53.00 | 60 | 0.181 | DCONMS = 32.00 mm | DCONWS = 24.70 mm |