SANDVIK Pre Measuring Clip for Coromant Capto (C3PMC01)

SANDVIK Pre Measuring Clip for Coromant Capto C3PMC01

Product Details:

Manufacturer part number: C3PMC01

Brand: SANDVIK

Price: 6.14

Delivery time: 5 Days


Technical Data:

Other designs: DCPS = D10 x H4.5 / OAW = 41.00 mm / OAH = 10.00 mm

Overall length l1 / l21: OAL = 32.10 mm

Customs tariff weight: 0.025 kg

Machine-side holder size / Coupling size: Coromant Capto C3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C3PMC01

Part Number
C3PMC01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Overall length l1 / l21
(mm)
Customs tariff weight
(kg)
Machine-side holder size / Coupling size

6.14 €

1 5 Days DCPS = D10 x H4.5 / OAW = 41.00 mm / OAH = 10.00 mmOAL = 32.100.025Coromant Capto C3

Loading...

  1. 1

Basic information

Customs tariff weight unit kg eClass-5.1 21029112 Manufacturer SANDVIK COROMANT
Customs tariff weight Pro 1 Customs tariff article number 39269097 Customs tariff country of origin DE

This page is SANDVIK Pre Measuring Clip for Coromant Capto, part number C3PMC01.
You can find the detail information about specifications and dimensions on part number C3PMC01.

Variation of this product

Part Number
C4PMC01
C5PMC01
C6PMC01
C8PMC01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Overall length l1 / l21
(mm)
Customs tariff weight
(kg)
Machine-side holder size / Coupling size

6.14 €

1 5 Days DCPS = D10 x H4.5 / OAW = 49.00 mm / OAH = 14.00 mmOAL = 36.200.03Coromant Capto C4

6.14 €

1 5 Days DCPS = D10 x H4.5 / OAW = 60.00 mm / OAH = 18.00 mmOAL = 43.300.035Coromant Capto C5

6.14 €

1 5 Days DCPS = D10 x H4.5 / OAW = 73.00 mm / OAH = 18.00 mmOAL = 51.200.04Coromant Capto C6

6.14 €

1 5 Days DCPS = D10 x H4.5 / OAW = 90.00 mm / OAH = 22.00 mmOAL = 61.500.05Coromant Capto C8

Tech Support