Configure

SANDVIK MAS-BT to Arbor with Driving Screws Adaptor

SANDVIK MAS-BT to Arbor with Driving Screws Adaptor

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Customs tariff — weight

(kg)

Other designs

Machine chuck / socket size

Total length l1 / l21

(mm)

Bracket: L dimension

Tool chuck / socket size

Minimum order quantity
0.6
BD2 = 46.00 mm
Steep taper 30 - MAS-BT 403
LF = 50.00
LB1 = 27.00
X10
1 pieces
0.7
BD2 = 46.00 mm
Steep taper 30 - MAS-BT 403
LF = 55.00
LB1 = 32.00
X22
1 pieces
1.2
BD2 = 63.00 mm
Steep taper 40 - MAS-BT 403
LF = 55.00
LB1 = 27.00
X10
1 pieces
1.3
BD2 = 63.00 mm
Steep taper 40 - MAS-BT 403
LF = 60.00
LB1 = 32.00
X22
1 pieces
2.3
BD1 = 63.00 mm
Steep taper 40 - MAS-BT 403
LF = 80.00
LB1 = 80.00
X32
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
480.85 €
( 572.21 € )
5 working days
529.08 €
( 629.61 € )
5 working days
534.92 €
( 636.55 € )
5 working days
589.00 €
( 700.91 € )
5 working days
711.77 €
( 847.01 € )
5 working days