Manufacturer part number: C3MAS11
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff weight: 2.28 kg
Customs tariff article number: 90178010
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C3MAS11
Customs tariff weight unit | kg | eClass-5.1 | 21029112 | Manufacturer | SANDVIK COROMANT |
---|---|---|---|---|---|
Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Coromant Capto Run-Out Gauge, part number C3MAS11.
You can find the detail information about specifications and dimensions on part number C3MAS11.
Part Number |
---|
C10MAS11 |
C4MAS11 |
C5MAS11 |
C6MAS11 |
C8MAS11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Customs tariff article number |
---|---|---|---|---|---|---|
- | 1 | 5 Days | 2.35 | 84669360 | ||
- | 1 | 5 Days | 2.442 | 90178010 | ||
- | 1 | 5 Days | 3.69 | 90178010 | ||
- | 1 | 5 Days | 4.99 | 90178010 | ||
- | 1 | 5 Days | 5.9 | 90318080 |