Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
393140811056 |
393141216080 |
393141611150 |
393142016155 |
393142520170A |
A393141316182 |
A393141920187 |
A393141925203 |
A393142620203 |
A393142625203 |
A393142632203 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Holder: L-dimension | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 82.5 | 0.049 | ø 08.00 mm | ø 04.00 mm | 84669360 | ||
- | 1 | 5 Days | 118.5 | 0.174 | ø 12.00 mm | ø 07.00 mm | 84669360 | ||
- | 1 | 5 Days | 171 | 0.3 | ø 16.00 mm | ø 08.00 mm | 84661020 | ||
- | 1 | 5 Days | 181.5 | 0.4 | ø 20.00 mm | ø 12.00 mm | 84661020 | ||
- | 1 | 5 Days | 182 | 0.419 | ø 25.00 mm | ø 13.50 mm | 84669360 | ||
- | 1 | 5 Days | 177 | 0.315 | ø 12.70 mm | n/a | 84669360 | ||
- | 1 | 5 Days | 187 | 0.315 | ø 19.05 mm | n/a | 84669360 | ||
- | 1 | 5 Days | 202.9968 | 0.825 | ø 19.05 mm | n/a | 84669360 | ||
- | 1 | 5 Days | 202.9968 | 0.7 | ø 25.40 mm | n/a | 84669360 | ||
- | 1 | 5 Days | 202.9968 | 1.6 | ø 25.40 mm | n/a | 84669360 | ||
- | 1 | 5 Days | 202.9968 | 1.06 | ø 25.40 mm | n/a | 84669360 |
Loading...
Cooling lubricant | Yes - through center | Customs tariff weight unit | kg | eClass-5.1 | 21021104 |
---|---|---|---|---|---|
Type | ER extension | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff country of origin | DE |