Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | ISO S | ISO H | ISO M | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | CFRP | ISO P | Core hole for thread size | ISO N | ISO K | Drill WZ: Holder type | Holder size (mm) | Cooling lubricant feed | Customs tariff article number | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
467.69 € | 1 | Quote | 4 | - | 74 | - | - | - | 0.029 | N20C | 27 | CFRP | - | n/a | - | - | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
467.69 € | 1 | Quote | 4.76 | - | 74 | - | - | - | 0.04 | N20C | 27 | CFRP | - | n/a | - | - | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
467.69 € | 1 | Quote | 5 | - | 82 | - | - | - | 0.04 | N20C | 35 | CFRP | - | n/a | - | - | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
467.69 € | 1 | Quote | 6 | - | 82 | - | - | - | 0.04 | N20C | 35 | CFRP | - | n/a | - | - | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
551.00 € | 1 | Quote | 6.35 | - | 91 | - | - | - | 0.05 | N20C | 39 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
551.00 € | 1 | Quote | 7 | - | 91 | - | - | - | 0.054 | N20C | 40 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
551.00 € | 1 | Quote | 7.94 | - | 91 | - | - | - | 0.06 | N20C | 40 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
551.00 € | 1 | Quote | 8 | - | 91 | - | - | - | 0.06 | N20C | 40 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
660.62 € | 1 | Quote | 9 | - | 103 | - | - | - | 0.095 | N20C | 45 | CFRP | - | n/a | - | - | Straight shank | 10 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
660.62 € | 1 | Quote | 9.52 | - | 103 | - | - | - | 0.095 | N20C | 45 | CFRP | - | n/a | - | - | Straight shank | 10 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
907.62 € | 1 | Quote | 11.11 | - | 118 | - | - | - | 0.14 | N20C | 51 | CFRP | - | n/a | - | - | Straight shank | 12 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
1,189.69 € | 1 | Quote | 12.7 | - | 124 | - | - | - | 0.196 | N20C | 55 | CFRP | - | n/a | - | - | Straight shank | 14 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 4 | - | 74 | - | - | - | 0.029 | N20C | 27 | CFRP | - | n/a | - | - | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 4.76 | - | 74 | - | - | - | 0.04 | N20C | 27 | CFRP | - | n/a | - | - | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 5 | - | 82 | - | - | - | 0.04 | N20C | 35 | CFRP | - | n/a | - | - | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 6 | - | 82 | - | - | - | 0.04 | N20C | 35 | CFRP | - | n/a | - | - | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 6.35 | - | 91 | - | - | - | 0.05 | N20C | 39 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 7 | - | 91 | - | - | - | 0.054 | N20C | 40 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 7.94 | - | 91 | - | - | - | 0.06 | N20C | 40 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 8 | - | 91 | - | - | - | 0.06 | N20C | 40 | CFRP | - | n/a | - | - | Straight shank | 8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 9 | - | 103 | - | - | - | 0.095 | N20C | 45 | CFRP | - | n/a | - | - | Straight shank | 10 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 9.52 | - | 103 | - | - | - | 0.095 | N20C | 45 | CFRP | - | n/a | - | - | Straight shank | 10 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 11.11 | - | 118 | - | - | - | 0.14 | N20C | 51 | CFRP | - | n/a | - | - | Straight shank | 12 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 12.7 | - | 124 | - | - | - | 0.196 | N20C | 55 | CFRP | - | n/a | - | - | Straight shank | 14 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 0.3 | - | 25 | S | - | - | 0.007 | H10F | 1.5 | - | P | n/a | N | K | Straight shank | 1 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 0.4 | - | 25 | S | - | - | 0.007 | H10F | 2.2 | - | P | n/a | N | K | Straight shank | 1 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 0.5 | - | 25 | S | - | - | 0.007 | H10F | 2.7 | - | P | n/a | N | K | Straight shank | 1 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 0.6 | - | 25 | S | - | - | 0.007 | H10F | 3.1 | - | P | n/a | N | K | Straight shank | 1 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 0.7 | - | 25 | S | - | - | 0.01 | H10F | 3.8 | - | P | n/a | N | K | Straight shank | 1 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 0.8 | - | 25 | S | - | - | 0.001 | H10F | 4.2 | - | P | n/a | N | K | Straight shank | 1.5 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 0.9 | - | 25 | S | - | - | 0.001 | H10F | 4.8 | - | P | n/a | N | K | Straight shank | 1.5 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 1 | - | 25 | S | - | - | 0.001 | H10F | 5.4 | - | P | n/a | N | K | Straight shank | 1.5 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 1.1 | - | 25 | S | - | - | 0.001 | H10F | 6 | - | P | n/a | N | K | Straight shank | 1.5 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 1.2 | - | 25 | S | - | - | 0.01 | H10F | 6.8 | - | P | n/a | N | K | Straight shank | 1.5 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 1.3 | - | 25 | S | - | - | 0.001 | H10F | 6.8 | - | P | n/a | N | K | Straight shank | 1.5 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
- | 1 | Quote | 1.4 | - | 25 | S | - | - | 0.001 | H10F | 7.6 | - | P | n/a | N | K | Straight shank | 1.5 | External cooling lubricant supply | 82075050 | 6-7 x Dc | ||
76.38 € | 1 | Quote | 1.5 | - | 32 | S | H | M | 0.009 | 1020 | 7 | - | P | n/a | N | K | Straight shank | 1.5 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
76.38 € | 1 | Quote | 1.6 | - | 34 | S | H | M | 0.01 | 1020 | 8 | - | P | n/a | N | K | Straight shank | 1.6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
76.38 € | 1 | Quote | 1.7 | - | 34 | S | H | M | 0.01 | 1020 | 8 | - | P | n/a | N | K | Straight shank | 1.7 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
76.38 € | 1 | Quote | 1.8 | - | 36 | S | H | M | 0.01 | 1020 | 9 | - | P | n/a | N | K | Straight shank | 1.8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
76.38 € | 1 | Quote | 1.9 | - | 36 | S | H | M | 0.01 | 1020 | 9 | - | P | n/a | N | K | Straight shank | 1.9 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
76.38 € | 1 | Quote | 1.98 | - | 38 | S | H | M | 0.01 | 1020 | 9 | - | P | n/a | N | K | Straight shank | 1.98 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 2 | - | 38 | S | H | M | 0.01 | 1020 | 9 | - | P | n/a | N | K | Straight shank | 2 | External cooling lubricant supply | 82078011 | 4-5 x Dc | ||
- | 1 | Quote | 2.1 | - | 38 | S | H | M | 0.01 | 1020 | 9 | - | P | n/a | N | K | Straight shank | 2.1 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 2.2 | - | 40 | S | H | M | 0.01 | 1020 | 10 | - | P | n/a | N | K | Straight shank | 2.2 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 2.3 | - | 40 | S | H | M | 0.011 | 1020 | 10 | - | P | n/a | N | K | Straight shank | 2.3 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 2.38 | - | 43 | S | H | M | 0.011 | 1020 | 11 | - | P | n/a | N | K | Straight shank | 2.38 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
- | 1 | Quote | 2.4 | - | 43 | S | H | M | 0.011 | 1020 | 11 | - | P | n/a | N | K | Straight shank | 2.4 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
110.25 € | 1 | Quote | 2.5 | - | 43 | S | H | M | 0.011 | 1020 | 11 | - | P | n/a | N | K | Straight shank | 2.5 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
110.25 € | 1 | Quote | 2.6 | - | 43 | S | H | M | 0.012 | 1020 | 11 | - | P | n/a | N | K | Straight shank | 2.6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
110.25 € | 1 | Quote | 2.7 | - | 46 | S | H | M | 0.012 | 1020 | 12 | - | P | n/a | N | K | Straight shank | 2.7 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
110.25 € | 1 | Quote | 2.78 | - | 46 | S | H | M | 0.012 | 1020 | 12 | - | P | n/a | N | K | Straight shank | 2.78 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
108.60 € | 1 | Quote | 2.8 | - | 46 | S | H | M | 0.012 | 1020 | 12 | - | P | n/a | N | K | Straight shank | 2.8 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
110.25 € | 1 | Quote | 2.9 | - | 46 | S | H | M | 0.013 | 1020 | 12 | - | P | n/a | N | K | Straight shank | 2.9 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
143.38 € | 1 | Quote | 3 | - | 62 | S | H | M | 0.026 | 1220 | 13 | - | P | n/a | N | K | Straight shank | 6 | External cooling lubricant supply | 82075050 | 2-3 x Dc | ||
172.46 € | 1 | Quote | 3 | - | 62 | S | H | M | 0.027 | 1220 | 13 | - | P | n/a | N | K | Straight shank | 6 | Internal cooling lubricant supply | 82078011 | 2-3 x Dc | ||
128.77 € | 1 | Quote | 3 | - | 62 | S | H | M | 0.03 | 1220 | 13 | - | P | n/a | N | K | Whistle Notch | 6 | External cooling lubricant supply | 82075050 | 2-3 x Dc | ||
172.46 € | 1 | Quote | 3 | - | 66 | S | H | M | 0.027 | 1220 | 20 | - | P | n/a | N | K | Straight shank | 6 | External cooling lubricant supply | 82075050 | 4-5 x Dc | ||
206.08 € | 1 | Quote | 3 | - | 66 | S | H | M | 0.027 | 1220 | 20 | - | P | n/a | N | K | Straight shank | 6 | Internal cooling lubricant supply | 82075050 | 4-5 x Dc | ||
143.38 € | 1 | Quote | 3.1 | - | 62 | S | H | M | 0.026 | 1220 | 13 | - | P | n/a | N | K | Straight shank | 6 | External cooling lubricant supply | 82075050 | 2-3 x Dc |
Loading...
Customs tariff weight unit | kg | Drill type | Solid carbide drill | eClass-5.1 | 21010101 |
---|---|---|---|---|---|
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Hole diameter (drill diameter) D(mm)
work material
Overall Length L(mm)
ISO S
ISO H
ISO M
Customs tariff weight(kg)
Grade
Recommended drilling depth l4
CFRP
ISO P
Core hole for thread size
ISO N
ISO K
Drill WZ: Holder type
Holder size(mm)
Cooling lubricant feed
Customs tariff article number
Max. drilling depth
Type
Optional Attributes