3 | Stainless Steel[○] | 62 | - | ° M | 0.015 | - | 2214 | kg | 14 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3 | Aluminum[○] | 62 | - | - | 0.017 | - | H10F | kg | 9 | Solid carbide drill | - | - | - | - | - | n/a | - | ° N | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3 | Stainless Steel[○] | 66 | - | ° M | 0.015 | - | 2214 | kg | 23 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3 | General Steel[○] | 62 | - | - | 0.016 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3 | General Steel[○] | 62 | - | - | 0.016 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3 | General Steel[○] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3 | General Steel[○] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3 | Stainless Steel[○] | 74 | - | ° M | 0.014 | - | 2214 | kg | 29 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3 | Aluminum[○] | 77 | - | - | 0.017 | - | H10F | kg | 24 | Solid carbide drill | - | - | - | - | - | n/a | - | ° N | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3 | General Steel[○] | 74 | - | - | 0.017 | - | 4234 | kg | 29 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.1 | Stainless Steel[○] | 62 | - | ° M | 0.016 | - | 2214 | kg | 14 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.1 | General Steel[○] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.1 | General Steel[○] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.1 | Stainless Steel[○] | 74 | - | ° M | 0.014 | - | 2214 | kg | 29 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3 | General Steel[○] | 74 | - | - | 0.017 | - | 4234 | kg | 29 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.17 | General Steel[○] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.17 | General Steel[○] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.17 | General Steel[○] | 74 | - | - | 0.018 | - | 4234 | kg | 29 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.18 | Stainless Steel[○] | 62 | - | ° M | 0.016 | - | 2214 | kg | 14 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.18 | Aluminum[○] | 62 | - | - | 0.019 | - | H10F | kg | 10 | Solid carbide drill | - | - | - | - | - | n/a | - | ° N | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.18 | Stainless Steel[○] | 66 | - | ° M | 0.015 | - | 2214 | kg | 23 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.18 | Stainless Steel[○] | 74 | - | ° M | 0.014 | - | 2214 | kg | 29 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.18 | Aluminum[○] | 77 | - | - | 0.018 | - | H10F | kg | 25 | Solid carbide drill | - | - | - | - | - | n/a | - | ° N | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.2 | Aluminum[○] | 62 | - | - | 0.019 | - | H10F | kg | 10 | Solid carbide drill | - | - | - | - | - | n/a | - | ° N | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.2 | General Steel[○] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.2 | Stainless Steel[○] | 66 | - | ° M | 0.015 | - | 2214 | kg | 23 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.2 | General Steel[○] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.2 | General Steel[○] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.2 | Stainless Steel[○] | 74 | - | ° M | 0.015 | - | 2214 | kg | 30 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.2 | Aluminum[○] | 77 | - | - | 0.018 | - | H10F | kg | 26 | Solid carbide drill | - | - | - | - | - | n/a | - | ° N | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.2 | General Steel[○] | 74 | - | - | 0.018 | - | 4234 | kg | 29 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.3 | Stainless Steel[○] | 62 | - | ° M | 0.016 | - | 2214 | kg | 14 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.3 | Aluminum[○] | 62 | - | - | 0.02 | - | H10F | kg | 10 | Solid carbide drill | - | - | - | - | - | n/a | - | ° N | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.3 | General Steel[○] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.3 | General Steel[○] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.3 | Stainless Steel[○] | 66 | - | ° M | 0.015 | - | 2214 | kg | 26 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.3 | General Steel[○] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.3 | General Steel[○] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.3 | Stainless Steel[○] | 74 | - | ° M | 0.015 | - | 2214 | kg | 30 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.3 | Aluminum[○] | 77 | - | - | 0.018 | - | H10F | kg | 26 | Solid carbide drill | - | - | - | - | - | n/a | - | ° N | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.3 | General Steel[○] | 74 | - | - | 0.018 | - | 4234 | kg | 29 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.4 | General Steel[○] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | M4 65% | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.4 | Stainless Steel[○] | 66 | - | ° M | 0.015 | - | 2214 | kg | 26 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.4 | General Steel[○] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.4 | Stainless Steel[○] | 74 | - | ° M | 0.015 | - | 2214 | kg | 29 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.4 | General Steel[○] | 74 | - | - | 0.018 | - | 4234 | kg | 29 | Solid carbide drill | - | ° P | - | - | - | M4 65% | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.45 | General Steel[○] | 74 | - | - | 0.018 | - | 4234 | kg | 29 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.5 | Stainless Steel[○] | 62 | - | ° M | 0.016 | - | 2214 | kg | 14 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.5 | General Steel[○] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.5 | General Steel[○] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.5 | Stainless Steel[○] | 66 | - | ° M | 0.016 | - | 2214 | kg | 23 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.5 | General Steel[○] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | 8-32 UNC | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | External cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.5 | General Steel[○] | 66 | - | - | 0.017 | - | 4234 | kg | 21 | Solid carbide drill | - | ° P | - | - | - | 8-32 UNC | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 4-5 x DC | DE | 1 pieces |
3.5 | Stainless Steel[○] | 74 | - | ° M | 0.015 | - | 2214 | kg | 29 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.5 | Aluminum[○] | 77 | - | - | 0.018 | - | H10F | kg | 28 | Solid carbide drill | - | - | - | - | - | n/a | - | ° N | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.5 | General Steel[○] | 74 | - | - | 0.018 | - | 4234 | kg | 29 | Solid carbide drill | - | ° P | - | - | - | 8-32 UNC | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.55 | General Steel[○] | 62 | - | - | 0.017 | - | 4234 | kg | 16 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |
3.57 | Aluminum[○] | 77 | - | - | 0.018 | - | H10F | kg | 29 | Solid carbide drill | - | - | - | - | - | n/a | - | ° N | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.57 | General Steel[○] | 74 | - | - | 0.018 | - | 4234 | kg | 29 | Solid carbide drill | - | ° P | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 7-8 x DC | DE | 1 pieces |
3.6 | Stainless Steel[○] | 62 | - | ° M | 0.016 | - | 2214 | kg | 14 | Solid carbide drill | - | - | - | - | - | n/a | - | - | SANDVIK COROMANT | 1 | Straight shank | 6 | Internal cooling lubricant supply | - | - | 82075050 | 2-3 x DC | DE | 1 pieces |