Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R416706002501 |
R416706502501 |
R416707002501 |
R416707502501 |
R416708002501 |
R416708502501 |
R416709002501 |
R416709502501 |
R416710002501 |
R416711002501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | Customs tariff — weight (kg) | Recommended drilling depth l4 | Total drill length l1 / l1s (mm) | |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 60 | 2.72 | 150 | 195 | ||
- | 1 | 5 Days | 65 | 4.1 | 165 | 210 | ||
- | 1 | 5 Days | 70 | 4.1 | 175 | 220 | ||
- | 1 | 5 Days | 75 | 4.1 | 190 | 235 | ||
- | 1 | 5 Days | 80 | 12.2 | 20 | 245 | ||
- | 1 | 5 Days | 85 | 12.2 | 215 | 260 | ||
- | 1 | 5 Days | 90 | 12.2 | 225 | 270 | ||
- | 1 | 5 Days | 95 | 12.2 | 240 | 285 | ||
- | 1 | 5 Days | 100 | 12.2 | 250 | 295 | ||
- | 1 | 5 Days | 110 | 38 | 275 | 320 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron | ISO M | M | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Grade | Indexable insert included | Drill type | Indexable insert drill | Customs tariff — weight unit | kg |
ISO P | P | Customs tariff — item number | 84661038 | Mounting size(mm) | 80 |
Drilling tool: Chuck type | Varilock | eClass-5.1 | 21010103 | Core hole for thread size | n/a |
ISO K | K | Manufacturer | SANDVIK Coromant | Coolant supply | Internal coolant supply |
Customs tariff — country of origin | DE | Max. drilling depth | 2.5 x Dc |