General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - high feed speed | K | 0.4 | 2 | 880-size 01 | 4324 | P | 880-size 01 | M | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - high feed speed | K | 0.4 | 2 | 880-size 01 | 4334 | P | 880-size 01 | M | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | - | W1 = 4.80 mm | High feed speed | K | 0.4 | 4 | 880-size 01 | 4344 | P | 880-size 01 | M | Outer cutting | N | S | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - medium feed speed | K | 0.4 | 2 | 880-size 01 | 4324 | P | 880-size 01 | M | Outer cutting | - | - | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - medium feed speed | K | 0.4 | 2 | 880-size 01 | 4334 | P | 880-size 01 | M | Outer cutting | - | - | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | - | W1 = 4.80 mm | Medium feed speed | K | 0.4 | 4 | 880-size 01 | 4344 | P | 880-size 01 | M | Outer cutting | N | S | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | - | - | - | Medium feed speed | - | 0.4 | 2 | 880-size 01 | 2044 | - | 880-size 01 | M | Outer cutting | - | S | MS | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H — first option | P|K|H | - | Low - high feed speed | K — first option | 0.3 | 2 | 880-size 01 | 1044 | P — first option | 880-size 01 | M | Center cutting | N | S | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | P|M|N|S | - | Low - medium feed speed | K | 0.3 | 2 | 880-size 01 | 1044 | P — first option | 880-size 01 | M — first option | Center cutting | N - 1. option | S — first option | LM | 1 pieces |
Stainless Steel[○] / Titanium[○] | 0.001 | - | - | - | Low - medium feed speed | - | 0.3 | 2 | 880-size 01 | 1144 | - | 880-size 01 | M | Center cutting | - | S | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - medium feed speed | K | 0.4 | 4 | 880-size 02 | 4324 | P | 880-size 02 | M | Outer cutting | - | - | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - medium feed speed | K | 0.4 | 4 | 880-size 02 | 4334 | P | 880-size 02 | M | Outer cutting | - | - | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | - | IC = 5.10 mm | Medium feed speed | K | 0.4 | 4 | 880-size 02 | 4344 | P | 880-size 02 | M | Outer cutting | N | S | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - high feed speed | K | 0.5 | 4 | 880-size 02 | 4324 | P | 880-size 02 | M | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - high feed speed | K | 0.5 | 4 | 880-size 02 | 4334 | P | 880-size 02 | M | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / Cast Iron[○] | 0.001 | - | - | IC = 5.10 mm | High feed speed | K | 0.5 | 4 | 880-size 02 | 4344 | P | 880-size 02 | - | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - high feed speed | K | 0.5 | 4 | 880-size 02 | 4324 | P | 880-size 02 | M | Outer cutting | - | - | GT | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - high feed speed | K | 0.5 | 4 | 880-size 02 | 4334 | P | 880-size 02 | M | Outer cutting | - | - | GT | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | - | IC = 5.10 mm | High feed speed | K | 0.5 | 4 | 880-size 02 | 4344 | P | 880-size 02 | M | Outer cutting | N | S | GT | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 02 | 4324 | P | 880-size 02 | M | Outer cutting | - | - | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 02 | 4334 | P | 880-size 02 | M | Outer cutting | - | - | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | - | IC = 5.10 mm | Medium feed speed | K | 0.5 | 4 | 880-size 02 | 4344 | P | 880-size 02 | M | Outer cutting | N | S | LM | 1 pieces |
Stainless Steel[○] / Titanium[○] | 0.001 | - | M | - | Low - high feed speed | - | 0.5 | 4 | 880-size 02 | 2044 | - | 880-size 02 | M — first option | Outer cutting | - | S | MS | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H — first option | H | - | Low - medium feed speed | K | 0.4 | 4 | 880-size 02 | 1044 | P | 880-size 02 | M | Center cutting | N | S | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | P|K | - | Low - high feed speed | K — first option | 0.4 | 4 | 880-size 02 | 1044 | P — first option | 880-size 02 | M | Center cutting | N | S | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | P|N|S | - | Low - medium feed speed | K | 0.4 | 4 | 880-size 02 | 1044 | P — first option | 880-size 02 | M | Center cutting | N - 1. option | S — first option | LM | 1 pieces |
Stainless Steel[○] / Titanium[○] | 0.001 | - | M | - | Low - medium feed speed | - | 0.4 | 4 | 880-size 02 | 1144 | - | 880-size 02 | M — first option | Center cutting | - | S | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 03 | 4324 | P | 880-size 03 | M | Outer cutting | - | - | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 03 | 4334 | P | 880-size 03 | M | Outer cutting | - | - | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | - | IC = 6.00 mm | Medium feed speed | K | 0.5 | 4 | 880-size 03 | 4344 | P | 880-size 03 | M | Outer cutting | N | S | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - high feed speed | K | 0.6 | 4 | 880-size 03 | 4324 | P | 880-size 03 | M | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - high feed speed | K | 0.6 | 4 | 880-size 03 | 4334 | P | 880-size 03 | M | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / Cast Iron[○] | 0.001 | - | - | IC = 6.00 mm | High feed speed | K | 0.6 | 4 | 880-size 03 | 4344 | P | 880-size 03 | - | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - high feed speed | K | 0.6 | 4 | 880-size 03 | 4324 | P | 880-size 03 | M | Outer cutting | - | - | GT | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - high feed speed | K | 0.6 | 4 | 880-size 03 | 4334 | P | 880-size 03 | M | Outer cutting | - | - | GT | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | - | IC = 6.00 mm | High feed speed | K | 0.6 | 4 | 880-size 03 | 4344 | P | 880-size 03 | M | Outer cutting | N | S | GT | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - medium feed speed | K | 0.6 | 4 | 880-size 03 | 4324 | P | 880-size 03 | M | Outer cutting | - | - | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.001 | H | - | - | Low - medium feed speed | K | 0.6 | 4 | 880-size 03 | 4334 | P | 880-size 03 | M | Outer cutting | - | - | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | - | IC = 6.00 mm | Medium feed speed | K | 0.6 | 4 | 880-size 03 | 4344 | P | 880-size 03 | M | Outer cutting | N | S | LM | 1 pieces |
Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | - | N|S | - | Low - medium feed speed | K | 0.6 | 4 | 880-size 03 | H13A | - | 880-size 03 | - | Outer cutting | N - 1. option | S — first option | LM | 1 pieces |
Stainless Steel[○] / Titanium[○] | 0.001 | - | M | - | Low - high feed speed | - | 0.6 | 4 | 880-size 03 | 2044 | - | 880-size 03 | M — first option | Outer cutting | - | S | MS | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H — first option | H | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 03 | 1044 | P | 880-size 03 | M | Center cutting | N | S | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | P|K | - | Low - high feed speed | K — first option | 0.5 | 4 | 880-size 03 | 1044 | P — first option | 880-size 03 | M | Center cutting | N | S | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | H | P | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 03 | 1044 | P — first option | 880-size 03 | M | Center cutting | N | S | LM | 1 pieces |
Stainless Steel[○] / Titanium[○] | 0.001 | - | M | - | Low - medium feed speed | - | 0.5 | 4 | 880-size 03 | 1144 | - | 880-size 03 | M — first option | Center cutting | - | S | LM | 1 pieces |
Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.001 | - | N|S | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 03 | H13A | - | 880-size 03 | - | Center cutting | N - 1. option | S — first option | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.002 | H | - | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 04 | 4324 | P | 880-size 04 | M | Outer cutting | - | - | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.002 | H | - | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 04 | 4334 | P | 880-size 04 | M | Outer cutting | - | - | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.002 | H | - | IC = 7.40 mm | Medium feed speed | K | 0.5 | 4 | 880-size 04 | 4344 | P | 880-size 04 | M | Outer cutting | N | S | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.002 | H | - | - | Low - high feed speed | K | 0.7 | 4 | 880-size 04 | 4324 | P | 880-size 04 | M | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.002 | H | - | - | Low - high feed speed | K | 0.7 | 4 | 880-size 04 | 4334 | P | 880-size 04 | M | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / Cast Iron[○] | 0.002 | - | - | IC = 7.40 mm | High feed speed | K | 0.7 | 4 | 880-size 04 | 4344 | P | 880-size 04 | - | Outer cutting | - | - | GR | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.002 | H | - | - | Low - high feed speed | K | 0.7 | 4 | 880-size 04 | 4324 | P | 880-size 04 | M | Outer cutting | - | - | GT | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.002 | H | - | - | Low - high feed speed | K | 0.7 | 4 | 880-size 04 | 4334 | P | 880-size 04 | M | Outer cutting | - | - | GT | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.002 | H | - | IC = 7.40 mm | High feed speed | K | 0.7 | 4 | 880-size 04 | 4344 | P | 880-size 04 | M | Outer cutting | N | S | GT | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.002 | H | - | - | Low - medium feed speed | K | 0.7 | 4 | 880-size 04 | 4324 | P | 880-size 04 | M | Outer cutting | - | - | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.002 | H | - | - | Low - medium feed speed | K | 0.7 | 4 | 880-size 04 | 4334 | P | 880-size 04 | M | Outer cutting | - | - | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 0.002 | H | - | IC = 7.40 mm | Medium feed speed | K | 0.7 | 4 | 880-size 04 | 4344 | P | 880-size 04 | M | Outer cutting | N | S | LM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.003 | H | - | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 05 | 4324 | P | 880-size 05 | M | Outer cutting | - | - | GM | 1 pieces |
General Steel[○] / High Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | 0.003 | H | - | - | Low - medium feed speed | K | 0.5 | 4 | 880-size 05 | 4334 | P | 880-size 05 | M | Outer cutting | - | - | GM | 1 pieces |