Manufacturer part number: WLP 500
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Delivery Quantity: 500 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WLP 500
Thermal Conductivity(W/m·K) | 0.61 | Temperature Range | -40 to +250 | Composition | silicone oil, inorganic filling material |
---|---|---|---|---|---|
Colour | white | Basin | box | Material | silicon thermal transfer compound |
Solubility In Water | insoluble |
This page is Thermal Conductive Paste (Silicone), part number WLP 500.
You can find the detail information about specifications and dimensions on part number WLP 500.
Part Number |
---|
10067411 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery Quantity |
---|---|---|---|---|---|---|
- | 1 | Quote | 35 g |