Thermal Conductive Adhesive, Epoxy Based

Thermal Conductive Adhesive, Epoxy Based
Solvent-free and thermal conductive two part adhesive
epoxy based filled with aluminium oxide
composition of hardener and resin (1:1) with statical mixing tube
lockability of the container via Luer-Lock System
good usage and working properties
store cool and dry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WLK DK 4
WLK DK 10
WLK DK 50
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote
1 Quote
1 Quote

Loading...

  1. 1

Basic information

Thermal Conductivity(W/m·K) 1 Temperature Range -50 to +145 Volume Resistance 8·10^11 Ω/cm
Specific Thermal Resistance 118°C cm/W Hardening Time 60°C approx. 4 h/25°C approx. 16 h Mixture Proportion 1:1

Tech Support