• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Blade for metal for sliding nipper

Blade for metal for sliding nipper
· BJ/This is a set of vertical blades with an unbeveled cutting edge for metal.
· RBJ/ This is a reverse bevel of BJ type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NY05BJ
NY05RBJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable

152.84 €

1 5 Days GT-NY05(-4)/NF05

168.52 €

1 15 Days GT-NY05R(-4)/NF05

Loading...

  1. 1

Basic information

Cutting Capacity (Copper Wire)(mm) 1.6 Capacity (Hard Resin) φ(mm) 2 Materials Special alloy steel
Capacity O/D Steel(mm) 1

Tech Support