Extra Pressure Booster for Air Nippers

Extra Pressure Booster for Air Nippers
For cutting or crimping of resin or metals

· This unit is to be used in case the originally required pressure is not obtainable by the limit of space and air pressure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P-10L
P-20
P-30
P-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (Copper Wire)
(mm)
Air Consumption Amount
(cm³/stroke)
Capacity (Soft Resin) φ
(mm)
Capacity (Hard Resin) φ
(mm)
Applicable Capacity O/D Steel
(mm)

103.71 €

1 5 Days 2.622354GT-NS10L/NR10L/N121.6

130.53 €

1 15 Days 350886GT-N20/NS20/NR202.2

163.32 €

1 15 Days 4.8956137GT-N30/NS30/NR304

391.78 €

1 15 Days 6.52670--GT-N50/NR505.5

Loading...

  1. 1

Basic information

Operating Air Pressure(Mpa) Within 0.5 Materials Special alloy steel

Tech Support