Round type double action Air Scissors

Round type double action Air Scissors
· Blade opening and closing is driven by air piston.
· Having no spring mechanism in the main unit facilitates maintenance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GT-HWR1
GT-HWR10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/stroke)
Capacity O/D Steel
(mm)

305.60 €

1 15 Days 1294450.5

344.78 €

1 15 Days 1.85881161.2

Loading...

  1. 1

Basic information

Operating Air Pressure(Mpa) 0.4 to 0.5 Materials Special alloy steel

Tech Support