Round Type Nipper Body

Round Type Nipper Body
For cutting or crimping of resin or metals

· The position of air intake port is 180-degree rotatable.
· Two air intake ports are provided, so they can be switched depending on the mounting place.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. GT-NR3/5/7/10L/20/30/50 Air Nipper Round-Type without Lever

Product Information

                       The NR20 has a scale for installation guide on both sides.

• The position of air intake port is 180-degree rotatable.
• Two air intake ports are provided, so they can be switched depending on the mounting place.

Specifications


Reference
Capacity φ(mm)Model No.Size(mm)Air ConsumptionAir PressureWeightHose couplingEDP No.
Soft PlasticHard PlasticCopperSteelABCDEFG(cm3 /str.)(MPa)(g)
2.0 1.00.5GT-NR31102317M3 Depth87147450.4~0.570Rc 1/8360015
2.0 1.00.5GT-NR5943020M4 Depth107177640.4~0.5110360016
3.02.01.61.0GT-NR71133422M4 Depth1091771160.4~0.5150360017
4.02.61.81.2GT-NR10L1133624M4 Depth10122071160.5~0.6215360018
7.05.02.62.0GT-NR201294530M5 Depth1212239.52300.5~0.6280360019
10.06.53.32.8GT-NR301655640M6 Depth12173010.55840.5~0.6505360020
12.06.55.54.5GT-NR502227550M8 Depth1225.243151,1700.5~0.61,190Rc 1/4360024
※The capacity in the above table is given for reference, when mounting a standard type of blade. The capacity depends on the blade shape and the material of the object to cut.
• Air hose inner dia.: 5mm   • Overall length and weight: Accessories not included.
※Before mounting on dedicatid/automatic machines, check the following product dimensions. (Flame O.D., screw dia. (screw to screw) dimensions, etc.)
※Capacity (φ) is for reference purpose only. It varies depending on products.
 
Part Number
GT-NR3
GT-NR5
GT-NR7
GT-NR10L
GT-NR20
GT-NR30
GT-NR50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (Copper Wire)
(mm)
Air Consumption Amount
(cm³/stroke)
Operating Air Pressure
(Mpa)
Capacity (Soft Resin) φ
(mm)
Capacity (Hard Resin) φ
(mm)
Capacity O/D Steel
(mm)
Piston Stroke
(mm)

147.38 €

1 5 Days 1450.4 to 0.52-0.5Rc 1/8

153.78 €

1 5 Days 1640.4 to 0.52-0.5Rc 1/8

169.98 €

1 5 Days 1.61160.4 to 0.5321Rc 1/8

183.75 €

1 5 Days 1.81160.5 to 0.642.61.2Rc 1/8

134.45 €

1 7 Days 2.62300.5 to 0.6752Rc 1/8

168.02 €

1 5 Days 3.35840.5 to 0.6106.52.8Rc 1/8

740.44 €

1 7 Days 5.511700.5 to 0.6125.54Rc 1/4

Loading...

  1. 1

Basic information

Materials Special alloy steel Hose Coupling I/D(mm) 5

Tech Support