Confirmed
  • Cutting Capacity (Copper Wire)(mm)
  • Air Consumption Amount(cm³/stroke)
  • Operating Air Pressure(Mpa)
  • Capacity (Soft Resin) φ(mm)
  • Capacity O/D Steel(mm)
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Square Type Nipper Body (GT-NS3)

    Part number:

    GT-NS3
    Clear
      Quantity:
      Loading...

      Product information

      No. GT-NS3/5/7/10L/20/30 Square Air Nippers

      Product Information



      • VESSEL provides a generous selection of blades for gate-cutting of resin molded products and various wire cutting in a welding automatic machine and wire winding machine.
      • The position of air intake port is 180-degree rotatable. 
      • Two air intake ports are provided, so they can be switched depending on the mounting place.

      Specifications



      Reference
      Capacity φ(mm)Model No.Size(mm)Air ConsumptionAir PressureWeightHose couplingEDP No.
      Soft PlasticHard PlasticCopperSteelABCDEFGHIJKL(cm3 /str.)(MPa)(g)
      2.0 1.00.5GT-NS3110234019M3 Depth817M3 Depth3.519247237450.4~0.595Rc 1/8360012
      2.0 1.00.5GT-NS594303024M4 Depth1020M3 Depth514197237640.4~0.5135360013
      3.02.01.61.0GT-NS7113363028M4 Depth1024M4 Depth5.5182392371160.4~0.5215360014
      4.02.61.81.2GT-NS10L113363028M4 Depth1024M4 Depth5.51823122671160.5~0.6215360009
      7.05.02.62.0GT-NS20129454036M5 Depth1230M4 Depth71924122692300.5~0.6370360010
      10.06.53.32.8GT-NS30170566046M6 Depth1240M5 Depth1020301736155840.5~0.6685360011
      7.05.02.62.0GT-NS20H-1129454036M5 Depth1230M4 Depth71924122692300.5~0.6455
      ※The capacity in the above table is given for reference, when mounting a standard type of blade. The capacity depends on the blade shape and the material of the object to cut.
      • Air hose inner dia. : 5mm・Overall length and weight: Accessories not included.
      • Check the dimensions of the VESSEL nippers and blades when installing them in an automation machine (outer diameter of the frame, screw diameter, distance between installation screws, and others)
      • The GT-NS50 is available as made-to-order. Please consult us for more detail.
       

      Part number list

      Number of items
      Part number
      GT-NS3

      Cutting Capacity (Copper Wire)

      (mm)

      Air Consumption Amount

      (cm³/stroke)

      Operating Air Pressure

      (Mpa)

      Capacity (Soft Resin) φ

      (mm)

      Capacity (Hard Resin) φ

      (mm)

      Capacity O/D Steel

      (mm)

      Minimum order quantity
      1
      45
      0.4 to 0.5
      2
      -
      0.5
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      185.50 €
      ( 220.75 € )
      5 working days

      More Information

      Basic information

      For cutting or crimping of resin or metals

      · VESSEL provides a generous selection of blades for gate-cutting of resin molded products and various wire cutting in a welding automatic machine and wire winding machine. ・The position of air intake port is 180-degree rotatable. ・Two air intake ports are provided, so they can be switched depending on the mounting place.

      Part number has been confirmed