Thrust cut air nipper

Thrust cut air nipper

Product Details:

Manufacturer part number: GT-NK10

Brand: VESSEL

Price: 1,116.47

Delivery time: 18 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-NK10

Part Number
GT-NK10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,116.47 €

1 18 Days

Loading...

  1. 1

Basic information

Cutting Capacity (ABS Resin)(mm) 5 Pressure Force(N) 735 Air Consumption Amount(cm³/stroke) 110
Operating Air Pressure(Mpa) 0.4 to 0.5 Materials Special alloy steel Relevant Bracke
Hose Coupling I/D(mm) 4 Blade Opening(mm) 12 Hose Mounting Port Specification and Size W/tube fitting

This page is Thrust cut air nipper, part number GT-NK10.
You can find the detail information about specifications and dimensions on part number GT-NK10.

Tech Support