Air Nippers for automatic application

Air Nippers for automatic application
High class air nippers ideal for robot mounting and gate cutting with perfect accuracy, speedy cutting of resin products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. GT-NY05/10/15/25 Sliding Air Nippers Horizontal-Type

Product Information


● The horizontal slide enables space to be utilized effectively.
● The low profile of the nipper body allows objects to be removed from the machine without obstructing the operations of the chuck plate.

Specification

Reference
Capacity φ (mm)Model No.Size (mm)Air Consumption
(cm3/str.)
Weight
(g)
Slide Distance
(mm)
Hose PortEDP No.
Soft
Plastic
Hard
Plastic
CopperSteelABCDEFGHIJKLM
3.02.01.61.0GT-NY058.675.940.925152347.64M43221.68.548155Pull 0~3W/hose nipple
Hose I.D . φ2.5 mm
360646
3.02.01.61.0GT-NY05R48155Pull 0~3360647
3.02.01.61.0GT-NY05-448155Pull 0~3W/hose nipple
Hose I.D . φ2.5 mm ×O.D. φ4mm
360648
3.02.01.61.0GT-NY05R-448155Pull 0~3360649
3.52.3  GT-NY108.882.142.130202851.66M45241.67.568210Pull 0~3W/hose nipple
Hose I.D . φ2.5 mm
360652
3.52.3  GT-NY10R68210Pull 0~3360656
3.52.3  GT-NY10-468210Pull 0~3W/hose nipple
Hose I.D . φ2.5 mm ×O.D. φ4mm
360660
3.52.3  GT-NY10R-468210Pull 0~3360664
4.02.6  GT-NY1510.29348352533588M452727.5136319Pull 0~3W/hose nipple
Hose I.D . φ2.5 mm
360672
4.02.6  GT-NY15R136319Pull 0~3360673
4.02.6  GT-NY15-4136319Pull 0~3W/hose nipple
Hose I.D . φ2.5 mm ×O.D. φ4mm
360674
4.02.6  GT-NY15R-4136319Pull 0~3360675
5.03.4  GT-NY2512.5108.554.5403042699M52312.510.5184580Pull 0~5W/hose nipple
Hose I.D . φ4 mm
360680
5.03.4  GT-NY25R184580Pull 0~5360681
5.03.4  GT-NY25-6184580Pull 0~5W/hose nipple
Hose I.D . φ2.5 mm ×O.D. φ6mm
360682
5.03.4  GT-NY25R-6184580Pull 0~5360683
※Capacity indication shows the reference value when a standard blade is mounted. Values vary depending on the blade shapes and type of cut objects.
※K (blade projection) and H (maximum blade opening) indicate the dimensions when a standard blade (AJ type) is mounted. ※Air Pressure…0.4~0.5MPa (NY25 type: 0.5~0.6)
※B refers to the distance from the cut position for PUSH style models, and the distance from the start position for PULL style models.

No. GT-NY03G/10G Sliding Air Nippers Horizontal-Type 

Product Information


● V-groove slide base ensures constant, stable positioning.
● The unit is not subject to inclined loads, and has achieved high precision gate cutting performance.

Specification

Reference
Capacity φ (mm)Model No.Size (mm)Air Consumption
(cm3/str.)
Weight
(g)
Slide Distance
(mm)
Hose PortEDP No.
Soft PlasticHard PlasticABCDEFGHIJKLM
2.01.3GT-NY03G8.674.529.530-1946.53M40211.67.537160Pull 0~3W/hose nipple360741
2.01.3GT-NY03GR37160Push 0~3Hose I.D . φ2.5mm360742
2.01.3GT-NY03G-437160Pull 0~3W/tube fitting360743
2.01.3GT-NY03GR-437160Push 0~3Hose I.D .φ2.5×O.D. φ4mm360744
3.52.3GT-NY10G8.882.629.6352028546M45241.67.568275Pull 0~3W/hose nipple360753
3.52.3GT-NY10GR68275Push 0~3Hose I.D . φ2.5mm360754
3.52.3GT-NY10G-468275Pull 0~3W/tube fitting360755
3.52.3GT-NY10GR-468275Push 0~3Hose I.D .φ2.5×O.D. φ4mm360756
※Capacity indication shows the reference value when a standard blade is mounted. Values vary depending on the blade shapes and type of cut objects. ※K (blade projection) and H (maximum blade opening) indicate the dimensions when a standard blade (AJ type) is mounted. ※Air Pressure…0.4~0.5MPa

No. GT-NY10S/25S Double Action Sliding Air Nippers 

Product Information 


● The springless slide construction of the main unit ensures smooth movement.
● V-groove slide base has been employed for high precision positioning.  

Specifications 

Reference
Capacity φ (mm)Model No.Size (mm)Air Consumption
(cm3/str.)
Weight
(g)
Slide Distance
(mm)
Hose PortEDP No.
Soft PlasticHard PlasticABCDEFGHIJKLMNO
3.52.3GT-NY10S8.884.538302032556M45241.67.56.2515.5683000~3.5W/tube fitting
Hose I.D .φ2.5×O.D. φ4mm
360731
5.03.4GT-NY25S12.5106.547403047729M52312.510.5720.51846950~5.0W/tube fitting
Hose I.D .φ4×O.D. φ6mm
360732
※Capacity indication shows the reference value when a standard blade is mounted. Values vary depending on the blade shapes and type of cut objects.
※K (blade projection) and H (maximum blade opening) indicate the dimensions when a standard blade (AJ type) is mounted.
※Air Pressure…NY10S: 0.4~0.5MPa / NY25S: 0.5~0.6MPa

No. GT-NF05/10/15 Type-F Air Nippers

Product Information


● These compact, lightweight nippers have been designed for easy mounting inside equipment and to enable secure mounting under high-density mounting conditions.

Specifications

Reference
Capacity φ (mm)Model No.Size (mm)Air Consumption
(cm3/str.)
Weight
(g)
Hose PortEDP No.
Soft
Plastic
Hard
Plastic
CopperSteelABCDEFGHIJKLMNO
3.02.01.61.0GT-NF058.659.921.917182339.54M33221.68.46.2516.443101W/hose nipple
Hose I.D . φ2.5×φ4 mm
360606
3.52.31.71.1GT-NF108.865.123.120222843.56M3.55241.67.46.2515.463143360607
42.61.81.2GT-NF1510.2732525263348.58M452727.46.2516.4128219360608
※Capacity indication shows the reference value when a standard blade is mounted. Values vary depending on the blade shapes and type of cut objects.
※K (blade projection) and H (maximum blade opening) indicate the dimensions when a standard blade (AJ type) is mounted. Mounting screw for NF10 (M3.5) is regarded as spare part.
※Air Pressure…0.4~0.5Mpa

List of Blade Springs

EDP No.Size (mm)MaterialApplicable Models
Wire Dia. x O/D x Free Length + Pitch (or No. of Turns)
859116φ0.4×φ3.6×10 No. of Turns7.5TSUSNY03G
859111φ0.5×φ3.8×11 P=1.5SWPNY05
859115φ0.4×φ3.6×16.5 No. of Turns11.5TSUSNY10,NY15
859114φ0.6×φ5.2×17 No. of Turns10.5TSUSNY25
859110φ0.5×φ3.8×14 P=1.5SWPNT03,NT05
859112φ0.8×φ5.2×17 P=2.0SWPNT10
859113φ0.8×φ5.5×23 P=2.0SWPNT20

No. GT-NT03/05/10/20 Sliding Air Nippers Vertical-type

Product Information


● Blade opening is adjustable, and fine adjustments are easy to make after mounting the nippers, ensuring clean, unblemished cut surfaces.
● Blade can be installed either with the cutting edge outside or inside.

Specification

Reference
Capacity φ (mm)Model No.Size (mm)Air Consumption
(cm3/str.)
Weight
(g)
Slide Distance
(mm)
Hose PortEDP No.
Soft PlasticHard PlasticABCDEFGHIJK
1.51.0GT-NT03962743141968.11.5~3M32527178Pull 0~3W/hose nipple360601
1.51.0GT-NT03R27178Push 0~3Hose I.D φ2.5mm360611
1.51.0GT-NT03-427178Pull 0~3W/tube fitting360621
1.51.0GT-NT03R-427178Push 0~3Hose I.D φ2.5×O.D. φ4mm360631
2.51.5GT-NT05964745203271.13~6M42547325Pull 0~3W/hose nipple360602
2.51.5GT-NT05R47325Push 0~3Hose I.D φ2.5mm360612
2.51.5GT-NT05-447325Pull 0~3W/tube fitting360622
2.51.5GT-NT05R-447325Push 0~3Hose I.D φ2.5×O.D. φ4mm360632
3.52.3GT-NT101173853243888.14~7M42582515Pull 0~3W/hose nipple360603
3.52.3GT-NT10R82515Push 0~3Hose I.D φ2.5mm360613
3.52.3GT-NT10-682515Pull 0~3W/tube fitting360623
3.52.3GT-NT10R-682515Push 0~3Hose I.D φ4×O.D. φ6mm360633
5.03.4GT-NT201410310802844102.14.5~9M526203930Pull 0~8W/hose nipple360604
5.03.4GT-NT20R203930Push 0~8Hose I.D φ4mm360614
5.03.4GT-NT20-6203930Pull 0~8W/tube fitting360624
5.03.4GT-NT20R-6203930Push 0~8Hose I.D φ4×O.D. φ6mm360634
※Capacity indication shows the reference value when a standard blade is mounted. Values vary depending on the blade shapes and type of cut objects.
※Blade opening adjustment limit ( H)is the dimension adjusted for standard blade (AJ type). ※Air Pressure…0.4~0.5MPa (NT20 type: 0.5~0.6)
Part Number
GT-NF10
GT-NF15
GT-NT03
GT-NT03-4
GT-NT03R
GT-NT03R-4
GT-NT05
GT-NT05-4
GT-NT05R
GT-NT05R-4
GT-NT10
GT-NT10-6
GT-NT10R
GT-NT10R-6
GT-NT20
GT-NT20-6
GT-NT20R
GT-NT20R-6
GT-NY03G
GT-NY03G-4
GT-NY03GR
GT-NY03GR-4
GT-NY10
GT-NY10-4
GT-NY10G
GT-NY10G-4
GT-NY10GR
GT-NY10GR-4
GT-NY10R
GT-NY10R-4
GT-NY10S
GT-NY15
GT-NY15-4
GT-NY15R
GT-NY15R-4
GT-NY25
GT-NY25-6
GT-NY25R
GT-NY25R-6
GT-NY25S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Cutting Capacity (Copper Wire)
(mm)
Air Consumption Amount
(cm³/stroke)
Operating Air Pressure
(Mpa)
Capacity (Soft Resin) φ
(mm)
Capacity (Hard Resin) φ
(mm)
Hose I.D.
(mm)
JAN Code Materials Capacity O/D Steel
(mm)
Mass
(g)
Hose Mounting Port Specification and Size Features A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
F dimension
(mm)
G dimension
(mm)
H Dimension
(mm)
I dimension
(mm)
J Dimension
(mm)
K Dimension
(mm)
Slide direction and range
(mm)

254.68 €

1 5 Days -1.7630.4 to 0.53.52.3I/D 2.5--1.1-W/hose nipple-------------

266.43 €

1 5 Days -1.81280.4 to 0.542.6I/D 2.5--1.2-W/hose nipple-------------

430.96 €

1 5 Days Air Nipper-270.4 to 0.51.51I/D 2.54907587309211Special alloy steel-178W/hose nippleA cleanly cut surface can be achieved because the blade opening can be adjusted and fine adjustments can be easily done after nipper installation. Front and back side of the blade can be flipped.962743141968.11.5–3M3--0 to 3

430.96 €

1 15 Days --270.4 to 0.51.51I/D 2.5 x O/D 4-Special alloy steel--W/tube fitting------------0 to 3

430.96 €

1 15 Days --270.4 to 0.51.51I/D 2.5-Special alloy steel--W/hose nipple------------0 to 3

430.96 €

1 15 Days --270.4 to 0.51.51I/D 2.5 x O/D 4-Special alloy steel--W/tube fitting------------0 to 3

430.96 €

1 5 Days --470.4 to 0.52.51.5I/D 2.5-Special alloy steel--W/hose nipple------------0 to 3

430.96 €

1 15 Days --470.4 to 0.52.51.5I/D 2.5 x O/D 4-Special alloy steel--W/tube fitting------------0 to 3

430.96 €

1 15 Days --470.4 to 0.52.51.5I/D 2.5-Special alloy steel--W/hose nipple------------0 to 3

430.96 €

1 15 Days --470.4 to 0.52.51.5I/D 2.5 x O/D 4-Special alloy steel--W/tube fitting------------0 to 3

470.13 €

1 5 Days --820.4 to 0.53.52.3I/D 2.5-Special alloy steel--W/hose nipple------------0 to 3

470.13 €

1 15 Days --820.4 to 0.53.52.3I/D 4 x O/D 6-Special alloy steel--W/tube fitting------------0 to 3

470.13 €

1 15 Days --820.4 to 0.53.52.3I/D 2.5-Special alloy steel--W/hose nipple------------0 to 3

470.13 €

1 15 Days --820.4 to 0.53.52.3I/D 4 x O/D 6-Special alloy steel--W/tube fitting------------0 to 3

548.49 €

1 5 Days --2030.5 to 0.653.4I/D 4-Special alloy steel--W/hose nipple------------0 to 8

548.49 €

1 15 Days --2030.5 to 0.653.4I/D 4 x O/D 6-Special alloy steel--W/tube fitting------------0 to 8

548.49 €

1 15 Days --2370.5 to 0.653.4I/D 4-Special alloy steel--W/hose nipple------------0 to 8

548.49 €

1 15 Days --2030.5 to 0.653.4I/D 4 x O/D 6-Special alloy steel--W/tube fitting------------0 to 8

391.78 €

1 15 Days --370.4 to 0.521.3I/D 2.5----W/hose nipple------------Pull, 0 to 3

391.78 €

1 18 Days --370.4 to 0.521.3I/D 2.5 x O/D 4----W/tube fitting------------Pull, 0 to 3

391.78 €

1 15 Days --370.4 to 0.521.3I/D 2.5----W/hose nipple------------Push, 0 to 3

391.78 €

1 15 Days --370.4 to 0.521.3I/D 2.5 x O/D 4----W/tube fitting------------Push, 0 to 3

352.60 €

1 5 Days --680.4 to 0.53.52.3I/D 2.5----W/hose nipple------------Pull, 0 to 3

352.60 €

1 15 Days --680.4 to 0.53.52.3I/D 2.5 x O/D 4----W/tube fitting------------Pull, 0 to 3

430.96 €

1 15 Days --680.4 to 0.53.52.3I/D 2.5----W/hose nipple------------Pull, 0 to 3

430.96 €

1 15 Days --680.4 to 0.53.52.3I/D 2.5 x O/D 4----W/tube fitting------------Pull, 0 to 3

430.96 €

1 15 Days --680.4 to 0.53.52.3I/D 2.5----W/hose nipple------------Push, 0 to 3

430.96 €

1 15 Days --680.4 to 0.53.52.3I/D 2.5 x O/D 4----W/tube fitting------------Push, 0 to 3

352.60 €

1 15 Days Air Nipper-680.4 to 0.53.52.3I/D 2.54907587309587--210W/hose nippleThis horizontal slide enables effective use of space. Does not disturb chuck plate operation during workpiece removable due to the low height of the main unit.8.882.142.130202851.66M4524Push, 0 to 3

352.60 €

1 15 Days --680.4 to 0.53.52.3I/D 2.5 x O/D 4----W/tube fitting------------Push, 0 to 3

470.13 €

1 15 Days --680.4 to 0.53.52.3I/D 2.5 x O/D 4----W/tube fitting------------Double Action, 0 to 3.5

364.35 €

1 6 Days --1360.4 to 0.542.6I/D 2.5----W/hose nipple------------Pull, 0 to 3

364.35 €

1 15 Days --1360.4 to 0.542.6I/D 2.5 x O/D 4----W/tube fitting------------Pull, 0 to 3

364.35 €

1 15 Days --1360.4 to 0.542.6I/D 2.5----W/hose nipple------------Push, 0 to 3

364.35 €

1 15 Days --1360.4 to 0.542.6I/D 2.5 x O/D 4----W/tube fitting------------Push, 0 to 3

391.78 €

1 5 Days --1840.4 to 0.553.4I/D 4----W/hose nipple------------Pull, 0 to 5

391.78 €

1 5 Days --1840.4 to 0.553.4I/D 4 x O/D 6----W/tube fitting------------Pull, 0 to 5

391.78 €

1 15 Days --1840.4 to 0.553.4I/D 4----W/hose nipple------------Push, 0 to 5

391.78 €

1 15 Days --1840.4 to 0.553.4I/D 4 x O/D 6----W/tube fitting------------Push, 0 to 5

548.49 €

1 15 Days --1840.5 to 0.653.4I/D 4 x O/D 6----W/tube fitting------------Double Action, 0 to 5.0

Loading...

  1. 1

Tech Support