Wood-Compo Swivel Ratchet Handle

Wood-Compo Swivel Ratchet Handle
· The non-slip ratchet handle has the constricted end, which facilitates tightening work in a deep area.
· Low height ratchet swiveling head can be used for quick turning like a screwdriver, by setting the handle vertically to the head.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HRH2-SW
HRH2-W
HRH3-SW
HRH3-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Set Content

73.69 €

6 7 Days Wood-compo swivel ratchet handle 1/4"sq.(6.35mm)

43.09 €

6 7 Days HRH2-W Speeder Handle 1/4" SQ Drive

81.06 €

6 7 Days Wood-compo swivel ratchet handle 3/8"sq.(9.5mm)

47.17 €

6 7 Days HRH3-W Speeder Handle 3/8" SQ Drive

Loading...

  1. 1

Tech Support