Socket Wrenches Set

Socket Wrenches Set
· The non-slip ratchet handle has the constricted end, which facilitates tightening work in a deep area.
· Low height ratchet swiveling head can be used for quick turning like a screwdriver, by setting the handle vertically to the head.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HRW2001M-W
HRW2004M-SW
HRW2303M-W
HRW3002M-W
HRW3005M-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Set Content

109.77 €

1 5 Days Wood-compo ratchet handle 1/4”sq.(6.35mm) / Wood-compo stubby handle 1/4”sq.(6.35mm) / Universal socket adaptor 1/4”sq.(6.35mm) / Extension bar Overall length 100mm 1/4”sq.(6.35mm) / Bit socket adaptor 1/4”sq.⇔1/4”hex. / Hex 1/4”sockets:4,4. 5,5,5. 5,6,7,8,9,10,11,12,13,14mm / Bits:-4,-6,+1,+2,+3,H1.5,H2,H2.5,H3,H4,H5,T10,T15,T20,T25,T27,T30,T40

162.08 €

1 15 Days Wood-compo swivel ratchet handle 1/4"sq.(6.35mm) / Extensionbar OAL55mm 1/4"sq.(6.35mm) / Extension bar OAL150mm 1/4"sq.(6.35mm) / Quick spinner 1/4"sq.(6.35mm) / L wrench:H2.5, 3, 4, 5, 6, 8mm / 1/4" Socket:H5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14mm

136.32 €

1 5 Days Wood-compo ratchet handle 3/8”sq.(9.5mm) / Wood-compo spinner handle 1/4”sq.(6.35mm) / Universal socket adaptor 3/8”sq.(9.5mm) / Extension bar Overall length 150mm 1/4”sq.(6.35mm) / Bit socket adaptor 1/4”sq.⇔1/4”hex. / Hex 1/4”sockets:4,4.5,5,5.5,6,7,8mm / Hex 3/8”sockets:10,11,12,13,14,17,19,21,22mm / Bits:-4,-6,+1,+2,+3,H3,H4,H5,H6,T10,T15,T20,T25,T30,T40

114.93 €

1 5 Days Wood-compo ratchet handle 3/8”sq.(9.5mm) / Universal socket adaptor 3/8”sq.(9.5mm) / Sliding T-shaped handle 3/8”sq.(9.5mm) / Extension bar Overall length 150mm 3/8”sq.(9.5mm) / Extension bar Overall length 75mm 3/8”sq.(9.5mm) / 3/8" sockets:7,8,10,11,12,13,14,17,19,21,22mm

169.45 €

1 15 Days Wood-compo swivel ratchet handle 3/8"sq.(9.5mm) / Extension bar OAL150mm 3/8"sq.(9.5mm)Quick spinner 3/8"sq.(9.5mm) / Deep hole socket 3/8"sq.(9.5mm):H8, 10, 12, 14mm / 3/8"Socket:H8, 10, 12,13, 14, 17, 19, 21, 24mm

Loading...

  1. 1

Tech Support