SIMPLEX insert, Composite rubber

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3202.260

Part Number
3202.260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.44 €

1 Quote

Loading...

  1. 1

Basic information

Insert composite rubber. black. with "stand up"|medium hard|impact cushioning|odorless|low-wear Conflict Minerals free yes REACH compliant yes
D(mm) 60 RoHS-compliant yes Nominal dimension d=60 mm
Preferential Origin ce Weight(g) 200

This page is SIMPLEX insert, Composite rubber, part number 3202.260.
You can find the detail information about specifications and dimensions on part number 3202.260.

Tech Support