Torx Key Wrench

Torx Key Wrench

Product Details:

Manufacturer part number: 8507TX

Brand: VESSEL

Price: 61.39

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8507TX

Part Number
8507TX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.39 €

10 5 Days

Loading...

  1. 1

Basic information

Type (Shape) L Type Wrench Tip standards T10~T40 Tip shape / tamper-proof T Type without Tamper-Proofing
Single Product/Set Classification Set Product Overall length (L dimension)(mm) 72 / 90 / 67 / 77 / 83 / 98 / 107 Weight(g) 140

This page is Torx Key Wrench, part number 8507TX.
You can find the detail information about specifications and dimensions on part number 8507TX.

Tech Support