Ball Grip Screwdriver

Ball Grip Screwdriver
· Transmits ample tightening force to screw.
· Cushion grip color-coded by + -.
· High precision black point tip.
· +3 is designed with a slim and long shank, optimal for screws of large terminal blocks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
220+3X150
220 +1 X100
220 +1 X150
220 +1 X 75
220 +2 X100
220 +2 X150
220 +2 X200
220 -5.5X100
220 -5.5X150
220 -5.5X 75
220 -6 X100
220 -6 X150
220 -6 X200
220 -6X300
220 -8X150
230W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Shank A/F
(mm)
Grip O/D
(mm)
Magnetized Description of Contents

9.85 €

6 7 Days Ph No.3PhillipsPH-1506.4-41MG-

5.50 €

6 7 Days Ph No.1PhillipsPH-1005.5-32MG-

5.70 €

6 7 Days Ph No.1PhillipsPH-1505.5-32MG-

5.10 €

6 7 Days Ph No.1PhillipsPH-755.5-32MG-

7.31 €

6 7 Days Ph No.2PhillipsPH-1006.4-41MG-

7.92 €

6 7 Days Ph No.2PhillipsPH-1506.4-41MG-

8.42 €

6 7 Days Ph No.2PhillipsPH-2006.4-41MG-

5.23 €

6 7 Days Slotted 5.5SlottedSL0.81005.5-32MG-

5.50 €

6 7 Days Slotted 5.5SlottedSL0.81505.5-32MG-

4.85 €

6 7 Days Slotted 5.5SlottedSL0.8755.5-32MG-

6.81 €

6 7 Days Slotted 6SlottedSL0.91006.4-41MG-

7.37 €

6 7 Days Slotted 6SlottedSL0.91506.4-41MG-

7.92 €

6 7 Days Slotted 6SlottedSL0.92006.4-41MG-

12.97 €

6 7 Days Slotted 6SlottedSL0.93006.4-41MG-

10.69 €

6 7 Days Slotted 8SlottedSL1.11506.4-41MG-

12.34 €

10 17 Days ------H6.3541-Bit interchangeable Tang-thru Ball-grip

Loading...

  1. 1

Basic information

Type Ball Grip

Tech Support