Powerful Tang Thru Screwdriver

Powerful Tang Thru Screwdriver
Wooden handle and Tang-Thru shank with thick end cap.
Large and long grip comfortable to hold.
Black point tip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
100 +1 X 75
100 +2 X100
100 +2 X300
100 +3 X150
100 -5.5X 75
100 -6 X100
100 -6 X300
100 -8 X150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

8.58 €

6 17 Days Ph No.1PhillipsPH-755.827

10.46 €

6 17 Days Ph No.2PhillipsPH-1006.430.5

15.29 €

6 17 Days Ph No.2PhillipsPH-3006.430.5

15.29 €

6 17 Days Ph No.3PhillipsPH-150834

8.37 €

6 17 Days Slotted 5.5SlottedSL0.8755.827

10.26 €

6 17 Days Slotted 6SlottedSL0.91006.430.5

14.91 €

6 17 Days Slotted 6SlottedSL0.93006.430.5

14.81 €

6 17 Days Slotted 8SlottedSL1.1150834

Loading...

  1. 1

Basic information

Type Wooden Grip Magnetized MG

Tech Support