Ceramic Adjuster

Ceramic Adjuster
· Uses a zirconia ceramics tip, non-inductive magnetic substance.
· Optimum for coil and trimmer adjustments.
· for the adjustment of electronic parts, such as audio instruments, computers, telecommunication devices, electronics components, and electric components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9000 +0 X 30(E)
9000 -0.9 X 30(E)
9000 -1.3 X 30(E)
9000 +1.7 X 30(E)
9000 -1.8 X 30(E)
9000 -2.6 X 30(E)
9000 -3.4 X 15(E)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)

15.57 €

10 17 Days Ph No.0PhillipsPH-302.6

14.06 €

10 17 Days Slotted 0.9SlottedSL0.4301.8

14.06 €

10 17 Days Slotted 1.3SlottedSL0.4301.8

15.57 €

10 17 Days Ph No.1.7PhillipsPH-302.6

14.06 €

10 7 Days Slotted 1.8SlottedSL0.4301.8

14.06 €

10 17 Days Slotted 2.6SlottedSL0.4302.6

14.06 €

10 17 Days Slotted 3.4SlottedSL0.5153.4

Loading...

  1. 1

Basic information

Grip O/D(mm) 10 Magnetized N/A

Tech Support