MEGADORA Screwdriver

MEGADORA Screwdriver
The handle has elastomer inserts which reduce the pressure on the hand during fastening.
Chrome-vanadium steel, Fully hardened.
High-precision magnetic tip. magnetized markmagnetized
Precision executioned screwdrivers ideally fit to JIS /ISO /DIN /ASME screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
900 +1 X 75
900 +2 X100
900 +2 X150
900 +2 X400
900 +3 X150
900 -5.5X 75
900 -6 X100
900 -6 X150
900 -6 X400
900 -8 X150
(EU) 901 1X5.5X100
(EU) 901 1.2X6.5X150
(EU) 901 1.2X6.5X400
(EU) 901 1.2X8X150
(EU) 901 1.2X8X200
(EU) 901 1.6X10X250
(EU) 902 0.4X2.5X50
(EU) 902 0.5X3X75
(EU) 902 0.5X3X100
(EU) 902 0.5X3X150
(EU) 902 0.6X3.5X75
(EU) 902 0.6X3.5X100
(EU) 902 0.8X4X100
(EU) 902 0.8X4X150
(EU) 902 1X5.5X100
(EU) 902 1X5.5X150
(EU) 902 1X5.5X200
(EU) 902 1.2X6.5X200
(EU) 902 1.2X6.5X250
(EU) 931 -2X12X250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

8.42 €

6 5 Days Ph No.1PhillipsPH-755.530

8.62 €

6 5 Days Ph No.2PhillipsPH-1006.434

9.38 €

6 15 Days Ph No.2PhillipsPH-1506.434

20.53 €

6 15 Days Ph No.2PhillipsPH-4006.434

12.50 €

6 5 Days Ph No.3PhillipsPH-150836

7.37 €

6 5 Days Slotted 5.5SlottedSL0.8755.534

7.67 €

6 5 Days Slotted 6SlottedSL0.91006.434

8.54 €

6 15 Days Slotted 6SlottedSL0.91506.434

18.43 €

6 15 Days Slotted 6SlottedSL0.94006.434

11.36 €

6 5 Days Slotted 8SlottedSL1.1150836

1.28 €

6 5 Days Slotted 5.5SlottedSL11005.530

1.68 €

6 5 Days Slotted 6.5SlottedSL1.21506.434

3.41 €

6 5 Days Slotted 6.5SlottedSL1.24006.432

1.93 €

6 5 Days Slotted 8SlottedSL1.2150836

2.38 €

6 5 Days Slotted 8SlottedSL1.2200836

2.79 €

6 5 Days Slotted 10SlottedSL1.6250936

1.17 €

12 5 Days Slotted 2.5SlottedSL0.450321

1.17 €

12 5 Days Slotted 3SlottedSL0.575321

1.20 €

12 5 Days Slotted 3SlottedSL0.5100321

1.22 €

12 5 Days Slotted 3SlottedSL0.5150321

1.20 €

12 5 Days Slotted 3.5SlottedSL0.6753.521

1.22 €

12 5 Days Slotted 3.5SlottedSL0.61003.521

1.23 €

12 5 Days Slotted 4SlottedSL0.8100421

1.25 €

12 5 Days Slotted 4SlottedSL0.8150421

1.50 €

6 5 Days Slotted 5.5SlottedSL11005.530

1.53 €

6 5 Days Slotted 5.5SlottedSL11505.530

1.58 €

6 5 Days Slotted 5.5SlottedSL12005.530

1.65 €

6 5 Days Slotted 6.5SlottedSL1.22006.434

1.75 €

6 5 Days Slotted 6.5SlottedSL1.22506.434

4.12 €

6 5 Days Slotted 12SlottedSL2250936

Loading...

  1. 1

Basic information

Type MEGADORA Magnetized MG

Tech Support