MEGADORA Tang Thru Screwdriver

MEGADORA Tang Thru Screwdriver
The handle has elastomer inserts which reduce the pressure on the hand during fastening.
Chrome-vanadium steel, Fully hardened.
Tang-Thru shank with large end cap. (Model No. 930)
High-precision magnetic tip.
Precision executioned screwdrivers ideally fit to JIS /ISO /DIN /ASME screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
930 +2 X 150
930 -5.5 X 75
930 -6 X 38
930 -6 X 100
930 -6 X 150
930 -8 X 150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)
Bolster A/F
(mm)

16.22 €

6 17 Days Ph No.2PhillipsPH-1506.43410

13.40 €

6 7 Days Slotted 5.5SlottedSL0.8755.5308

10.63 €

6 17 Days Slotted 6SlottedSL0.9386.434-

14.14 €

6 7 Days Slotted 6SlottedSL0.91006.43410

15.37 €

6 17 Days Slotted 6SlottedSL0.91506.43410

20.24 €

6 7 Days Slotted 8SlottedSL1.115083612

Loading...

  1. 1

Basic information

Type MEGADORA Magnetized MG

Tech Support