Stubby Type Super Cushion Screwdriver

Stubby Type Super Cushion Screwdriver
· Highest reachable torque screwdriver with Super cushion Grip Technology
· "Super Cushion" grip fits your hand perfectly.
· Rust-resistant black chrome plating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
720 +1X15
720 +2X15
720 -6X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Screw Class THK
(mm)

5.96 €

6 17 Days Ph No.1PhillipsPH-

5.96 €

6 17 Days Ph No.2PhillipsPH-

5.96 €

6 17 Days Slotted 6SlottedSL0.9

Loading...

  1. 1

Basic information

Type Cushion Grip Shank LG(mm) 15 Shank O/D(mm) 6
Grip O/D(mm) 35 Magnetized MG

Tech Support