Watch Band Pin Punch

Watch Band Pin Punch
· The main body is made of stainless steel (the end cap is made of resin).
· for adjustment of the watch band.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TD-54

Part Number
TD-54
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.32 €

10 17 Days

Loading...

  1. 1

Basic information

Tip Type Complement O/D 0.7 Class PIN Shank LG(mm) 10
Shank O/D(mm) 0.7 Magnetized N/A

This page is Watch Band Pin Punch, part number TD-54.
You can find the detail information about specifications and dimensions on part number TD-54.

Tech Support