Wood-Compo Socket Screwdriver

Wood-Compo Socket Screwdriver
· Extraordinary non-slip grip; Secures working efficiency even with oily hands.
· Wood-composite resin, reproducing the natural material texture.
· Non-electrolytic plating, keeping the precise tip quality.
· Also good for tamper-proof TORX screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-380NT H8X125
B-380NT H10X125
B-380NT H12X125
B-380NT H13X125
B-380NT H14X125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Socket O/D
(mm)

14.44 €

6 7 Days A/F 812

14.44 €

6 7 Days A/F 1015

15.17 €

6 7 Days A/F 1217

15.17 €

6 7 Days A/F 1319

15.17 €

6 7 Days A/F 1419

Loading...

  1. 1

Basic information

Screw Bolt/Nut (A/F) Type Non-slip Class NUT
Shank LG(mm) 125 Shank A/F(mm) H7 Grip O/D(mm) 33

Tech Support