Bit Magnetizer Demagnetizer (NMC-2PB)

Bit Magnetizer Demagnetizer  NMC-2PB

Product Details:

Manufacturer part number: NMC-2PB

Brand: VESSEL

Price: 4.95

Delivery time: 17 Days


Technical Data:

Overall Length: 27 mm

End Length: -

Entry Type: -

Magnetized: N/A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NMC-2PB

Part Number
NMC-2PB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
End Length Entry Type Magnetized

4.95 €

10 17 Days 27--N/A

Loading...

  1. 1

This page is Bit Magnetizer Demagnetizer , part number NMC-2PB.
You can find the detail information about specifications and dimensions on part number NMC-2PB.

Variation of this product

Part Number
NMC-1PG
NMC-1PR
NMC-1PY
NMC-2P
NMC-2PG
NMC-2PY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
End Length Entry Type Magnetized

2.89 €

10 17 Days 27--N/A

2.89 €

10 7 Days 27--N/A

2.89 €

10 17 Days 27--N/A

4.95 €

10 7 Days 27--N/A

4.95 €

10 17 Days 27--N/A

4.95 €

10 17 Days 27--N/A

Tech Support