Ball Point Insert Bits

Ball Point Insert Bits
[Specifications]
・Overall Length(mm): 25
・1/4” Hex Shank
・Tip: Ball Point
・Entry Type: B
・Class: HEX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B33 BP HEX 2.0 X 25
B33 BP HEX 2.5 X 25
B33 BP HEX 3.0 X 25
B33 BP HEX 4.0 X 25
B33 BP HEX 5.0 X 25
B33 BP HEX 6.0 X 25
B33 BP HEX 8.0 X 25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip

2.64 €

10 5 Days H2

2.64 €

10 5 Days H2.5

2.64 €

10 5 Days H3

2.64 €

10 5 Days H4

2.64 €

10 5 Days H5

2.64 €

10 5 Days H6

4.98 €

10 5 Days H8

Loading...

  1. 1

Basic information

Overall Length(mm) 25 Entry Type B Class HEX

Tech Support