Phillips Insert Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B33 PH 1 X 25
B33 PH 2 X 25
B33 PH 3 X 25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Hardness

1.05 €

10 5 Days Ph No.1H

1.05 €

10 5 Days Ph No.2H

0.92 €

10 5 Days Ph No.3G

Loading...

  1. 1

Basic information

Overall Length(mm) 25.4 End Length 8 Entry Type B
Class PH Magnetized N/A

Tech Support