Configure

Square Insert Bits

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Tip

Minimum order quantity
3/32"SQ
10 pieces
1/8"SQ
10 pieces
9/64"SQ
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.98 €
( 2.36 € )
5 working days
1.98 €
( 2.36 € )
5 working days
1.98 €
( 2.36 € )
5 working days

More Information

Basic information

[Specifications]
・1/4” Hex Shank
・Tip: Square
・Overall Length(mm): 25
・Entry Type: B
・Class: SQ