Torx Insert Bits

Torx Insert Bits
[Specifications]
・Class: TX
・Overall Length(mm): 25, 25.4
・Entry Type: B
・1/4" Hex Shank
・Tip: Torx

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A4 TX 3 X 25
A4 TX 5 X 25
A4 TX 6 X 25
A4 TX 7 X 25
A4 TX 8 X 25
A4 TX 9 X 25
A4 TX 10 X 25
A4 TX 15 X 25
A4 TX 20 X 25
A4 TX 25 X 25
A4 TX 27 X 25
A4 TX 30 X 25
A4 TX 40 X 25
IMPACT BALL TORX 10,​15,​20,​25,​30 30MM (5PCS.SET)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
End Length Class Tip Tip O/D
(mm)

7.21 €

10 5 Days 258TXT31.12

4.80 €

10 5 Days 258TXT51.37

2.96 €

10 5 Days 25.48TXT61.65

2.53 €

10 5 Days 258TXT71.99

2.96 €

10 5 Days 25.48TXT61.65

2.53 €

10 5 Days 25-TXT9-

2.96 €

10 5 Days 25.48TXT102.72

2.96 €

10 5 Days 25.48TXT153.26

2.96 €

10 5 Days 25.48TXT203.84

2.96 €

10 5 Days 25.48TXT254.4

2.96 €

10 5 Days 25.48TXT274.96

2.96 €

10 5 Days 25.48TXT305.49

2.96 €

10 5 Days 25.48TXT406.6

9.93 €

10 5 Days -9.5---

Loading...

  1. 1

Basic information

Entry Type B

Tech Support