Bit Holder for Power Bits

Bit Holder for Power Bits
[Specifications]
・Entry Type: A/B
・1/4" Hex Drive
・Tip: A/F 6.35
・Class: Bit Holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
(EU) HD71 X41.5
BIT HOLDER A/F6.35X60
BIT HOLDER A/F6.35X62
BIT HOLDER A/F6.35X102
BIT HOLDER A/F6.35X152
EU-BH-14
EU-BH-14H
MAGNETIC BIT HOLDER A/F6.35X60
MAGNETIC BIT HOLDER A/F6.35X62
MAGNETIC BIT HOLDER A/F6.35X71
MAGNETIC BIT HOLDER A/F6.35X75
MAGNETIC BIT HOLDER A/F6.35X102
MAGNETIC BIT HOLDER A/F6.35X150
MAGNETIC BIT HOLDER A/F6.35X152
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
End Length Entry Type Class Tip Magnetized Socket O/D
(mm)

9.85 €

10 5 Days 7513ABit Holder-N/A-

5.81 €

10 5 Days 609.5B----

7.06 €

10 5 Days 629.5B----

7.27 €

10 5 Days 1029.5B----

8.42 €

10 5 Days 1529.5B----

7.14 €

10 5 Days -9.5B----

7.52 €

10 5 Days -9.5B----

6.64 €

10 5 Days 609.5BBit HolderA/F 6.35INCL.11.1

7.47 €

10 5 Days 629.5BBit HolderA/F 6.35INCL.14.4

6.76 €

10 5 Days 719.5B----

18.86 €

10 5 Days -------

10.79 €

10 5 Days 1029.5B----

11.94 €

10 5 Days 1509.5B----

11.94 €

10 5 Days 1529.5B----

Loading...

  1. 1

Tech Support