Finder Sleeve for Power Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B35 FINDER SLEEVE (-)0.9X5 X 95
B35 FINDER SLEEVE (-)0.9X5 X 98
B35 FINDER SLEEVE (-)0.91X5 X 95
B35 FINDER SLEEVE (-)0.97X6.12 X 95
B35 FINDER SLEEVE (-)1.07X7 X 95
B35 FINDER SLEEVE (-)1.17X9 X 95
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

8.14 €

10 5 Days 95

12.09 €

10 5 Days 98

8.14 €

10 5 Days 95

8.47 €

10 5 Days 95

9.20 €

10 5 Days 95

12.19 €

10 5 Days 95

Loading...

  1. 1

Basic information

Entry Type B Class SL Magnetized N/A

Tech Support